Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
67721
Material | Duroplast | Type of assembly | Pass-through hole |
---|
This page is VC.254 - Lobe knobs -Duroplast, part number 67721.
You can find the detail information about specifications and dimensions on part number 67721.
Configure
Basic Attributes
Type
d
D(φ)
L(mm)
d1
d2
d3
Diameter
h
h1
l2
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
67601 |
67611 |
67701 |
67801 |
67811 |
67901 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | D (φ) | L (mm) | d1 | d2 | d3 | Diameter | h | h1 | l2 | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.91 € | 1 | Available | 1 Day | M10 | 50 | 34 | 25 | 16 | 13 | 50 | 22 | 1.5 | 15 | VC.254/50 B-M10 | |
6.91 € | 1 | Available | 1 Day | M12 | 50 | 34 | 25 | 16 | 13 | 50 | 22 | 1.5 | 15 | VC.254/50 B-M12 | |
8.38 € | 1 | Available | 5 Days | M10 | 60 | 38 | 27 | 17 | 15 | 60 | 26 | 1.5 | 18 | VC.254/60 B-M10 | |
10.03 € | 1 | Available | 1 Day | M12 | 70 | 45 | 30 | 17 | 17 | 70 | 26 | 1.5 | 21 | VC.254/70 B-M12 | |
10.03 € | 1 | Available | 5 Days | M14 | 70 | 45 | 30 | 17 | 17 | 70 | 26 | 1.5 | 21 | VC.254/70 B-M14 | |
17.14 € | 1 | Available | 1 Day | M16 | 85 | 56 | 35 | 24 | 18 | 85 | 35 | 2 | 32 | VC.254/85 B-M16 |