Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
166366
Part Number
|
---|
166366 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | D1 | d1 | Diameter | h | High performing lines | l2 | Type of assembly | Sub execution | Material 2 | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.22 € | 1 | Available |
Same day
Stock | M8 | 40 | [Polyamide] Technopolymer | 40 | 26 | - | 15 | 40 | - | - | 14 | Threaded screw | VC.692-p | - | - | VC.692/40 p-M8x40 | - |
Loading...
This page is VC.692 - Lobe knobs with solid section -Technopolymer easy cleaning, part number 166366.
You can find the detail information about specifications and dimensions on part number 166366.
Configure
Stock
Basic Attributes
Material
D1
h
High performing lines
Material 2
External diameter
Type
d
l(mm)
D(φ)
L(mm)
d1
Diameter
l2
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
166116 |
166117 |
166131 |
166367 |
166368 |
166369 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | Material | D (φ) | L (mm) | D1 | d1 | Diameter | h | High performing lines | l2 | Type of assembly | Sub execution | Material 2 | External diameter | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.60 € | 1 | Available |
Same day
Stock | M5 | - | Stainless steel | 25 | 20 | - | 12 | 25 | 10 | Inox | 10 | Blind hole | VC.692-SST | - | - | VC.692/25-SST-M5 | - | |
2.31 € | 1 | Available |
Same day
Stock | M6 | - | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | 10 | Inox | 10 | Blind hole | VC.692-SST | - | - | VC.692/25-SST-M6 | - | |
1.32 € | 1 | Available |
Same day
Stock | M4 | 6 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | - | 10 | Threaded screw | VC.692-p | - | - | VC.692/25 p-M4x6 | - | |
2.38 € | 1 | Available |
Same day
Stock | M8 | 50 | [Polyamide] Technopolymer | 40 | 26 | - | 15 | 40 | - | - | 14 | Threaded screw | VC.692-p | - | - | VC.692/40 p-M8x50 | - | |
2.40 € | 1 | Available |
Same day
Stock | M8 | 60 | [Polyamide] Technopolymer | 40 | 26 | - | 15 | 40 | - | - | 14 | Threaded screw | VC.692-p | - | - | VC.692/40 p-M8x60 | - | |
3.65 € | 1 | Available |
Same day
Stock | M8 | 70 | [Polyamide] Technopolymer | 40 | 26 | - | 15 | 40 | - | - | 14 | Threaded screw | VC.692-p | - | - | VC.692/40 p-M8x70 | - |