Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
152702 |
152712 |
152722 |
152731 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | D (φ) | L (mm) | d1 | Diameter | h | l2 | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6.77 € | 10 | Available | 4 Days | M6 | 32 | 22.5 | 14 | 30 | 10 | 12.5 | VC.692/32-CR-B-M6 | |
7.90 € | 10 | Available | 4 Days | M8 | 40 | 26 | 15 | 40 | 13 | 14 | VC.692/40-CR-B-M8 | |
9.37 € | 10 | Available | 4 Days | M10 | 50 | 31 | 18 | 50 | 17 | 17 | VC.692/50-CR-B-M10 | |
12.27 € | 10 | Available | 4 Days | M10 | 60 | 36.5 | 21 | 60 | 20 | 21 | VC.692/60-CR-B-M10 |
Loading...
Material | Technopolymer | High performing lines | Chromium | Type of assembly | Blind hole |
---|
Configure
Basic Attributes
d
D(φ)
L(mm)
d1
Diameter
h
l2
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes