Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
169308
Material | Technopolymer | Type of assembly | Pass-through hole |
---|
This page is VCRT. - Shortened lobe knobs -Technopolymer square or threaded hole, part number 169308.
You can find the detail information about specifications and dimensions on part number 169308.
Configure
Stock
Basic Attributes
s
Type
d
D(φ)
L(mm)
d1
d3
Diameter
h
l2
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
169098 |
169101 |
169111 |
169311 |
169321 |
169331 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | D (φ) | L (mm) | d1 | d3 | Diameter | h | l2 | s | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.72 € | 10 | 4 Days | M8 | 50 | 20 | 19 | 15.5 | 50 | 10 | 1.2 | - | VCRT-FP | VCRT.50 FP-M8 | ||
3.15 € | 1 | Available |
Same day
Stock | - | 50 | 20 | 19 | 15.5 | 50 | 10 | 1.2 | 6 | VCRT-N | VCRT.50 N-6x6 | |
3.15 € | 1 | Available |
Same day
Stock | - | 50 | 20 | 19 | 15.5 | 50 | 10 | 1.2 | 7 | VCRT-N | VCRT.50 N-7x7 | |
4.49 € | 1 | Available |
Same day
Stock | - | 74 | 24.5 | 26.5 | 19.5 | 75 | 14 | 2 | 7 | VCRT-N | VCRT.74 N-7x7 | |
4.49 € | 1 | Available |
Same day
Stock | - | 74 | 24.5 | 26.5 | 19.5 | 75 | 14 | 2 | 8 | VCRT-N | VCRT.74 N-8x8 | |
4.64 € | 1 | Available |
Same day
Stock | - | 74 | 24.5 | 26.5 | 19.5 | 75 | 14 | 2 | 9 | VCRT-N | VCRT.74 N-9x9 |