Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
168998 |
168999 |
169001 |
169098 |
169101 |
169111 |
169197 |
169198 |
169201 |
169211 |
169221 |
169307 |
169308 |
169311 |
169321 |
169331 |
169341 |
169418 |
169421 |
169441 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | D (φ) | L (mm) | d1 | d3 | Diameter | h | l2 | s | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.18 € | 1 | Available |
Same day
Stock | M8 | 40 | 17 | 17 | 12.5 | 40 | 10 | 1 | - | VCRT-FP | VCRT.40 FP-M8 | |
3.43 € | 1 | Available |
Same day
Stock | M10 | 40 | 17 | 17 | 12.5 | 40 | 10 | 1 | - | VCRT-FP | VCRT.40 FP-M10 | |
2.84 € | 1 | Available |
Same day
Stock | - | 40 | 17 | 17 | 12.5 | 40 | 10 | 1 | 6 | VCRT-N | VCRT.40 N-6x6 | |
2.82 € | 10 | 4 Days | M8 | 50 | 20 | 19 | 15.5 | 50 | 10 | 1.2 | - | VCRT-FP | VCRT.50 FP-M8 | ||
3.28 € | 1 | Available |
Same day
Stock | - | 50 | 20 | 19 | 15.5 | 50 | 10 | 1.2 | 6 | VCRT-N | VCRT.50 N-6x6 | |
3.28 € | 1 | Available |
Same day
Stock | - | 50 | 20 | 19 | 15.5 | 50 | 10 | 1.2 | 7 | VCRT-N | VCRT.50 N-7x7 | |
5.50 € | 1 | Available |
Same day
Stock | M10 | 63 | 21.5 | 22.5 | 19.5 | 65 | 15 | 1.3 | - | VCRT-FP | VCRT.63 FP-M10 | |
5.35 € | 1 | Available |
Same day
Stock | M12 | 63 | 21.5 | 22.5 | 19.5 | 65 | 15 | 1.3 | - | VCRT-FP | VCRT.63 FP-M12 | |
3.96 € | 1 | Available |
Same day
Stock | - | 63 | 21.5 | 22.5 | 19.5 | 65 | 10 | 1.3 | 6 | VCRT-N | VCRT.63 N-6x6 | |
3.96 € | 1 | Available |
Same day
Stock | - | 63 | 21.5 | 22.5 | 19.5 | 65 | 10 | 1.3 | 7 | VCRT-N | VCRT.63 N-7x7 | |
3.98 € | 1 | Available |
Same day
Stock | - | 63 | 21.5 | 22.5 | 19.5 | 65 | 10 | 1.3 | 8 | VCRT-N | VCRT.63 N-8x8 | |
5.90 € | 1 | Available |
Same day
Stock | M10 | 74 | 24.5 | 26.5 | 19.5 | 75 | 15 | 2 | - | VCRT-FP | VCRT.74 FP-M10 | |
5.63 € | 1 | Available |
Same day
Stock | M12 | 74 | 24.5 | 26.5 | 19.5 | 75 | 15 | 2 | - | VCRT-FP | VCRT.74 FP-M12 | |
4.69 € | 1 | Available |
Same day
Stock | - | 74 | 24.5 | 26.5 | 19.5 | 75 | 14 | 2 | 7 | VCRT-N | VCRT.74 N-7x7 | |
4.26 € | 10 | 4 Days | - | 74 | 24.5 | 26.5 | 19.5 | 75 | 14 | 2 | 8 | VCRT-N | VCRT.74 N-8x8 | ||
4.84 € | 1 | Available |
Same day
Stock | - | 74 | 24.5 | 26.5 | 19.5 | 75 | 14 | 2 | 9 | VCRT-N | VCRT.74 N-9x9 | |
4.73 € | 1 | Available |
Same day
Stock | - | 74 | 24.5 | 26.5 | 19.5 | 75 | 14 | 2 | 10 | VCRT-N | VCRT.74 N-10x10 | |
11.80 € | 10 | 4 Days | M16 | 95 | 29.5 | 32 | 18 | 95 | 15 | 4.5 | - | VCRT-FP | VCRT.95 FP-M16 | ||
10.78 € | 1 | Available |
Same day
Stock | - | 95 | 29.5 | 32 | 18 | 95 | 14 | 4.5 | 8 | VCRT-N | VCRT.95 N-8x8 | |
10.78 € | 1 | Available |
Same day
Stock | - | 95 | 29.5 | 32 | 18 | 95 | 14 | 4.5 | 10 | VCRT-N | VCRT.95 N-10x10 |
Loading...
Material | Technopolymer | Type of assembly | Pass-through hole |
---|
Configure
Stock
Basic Attributes
d
D(φ)
L(mm)
d1
d3
Diameter
h
l2
s
Sub execution
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes