Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
69841-C4
Part Number
|
---|
69841-C4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | C# (NM) | Color-finish accessory code | Colour | D1 | d1 | d2 | d3 | Diameter | H | h | l2 | Torque 1 | Standard execution | Type of assembly | Sub execution | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.07 € | 10 | Available | 4 Days | 6 | - | [Polyamide] Technopolymer | 32 | 23 | - | C4 | - | 15 | - | 12 | - | - | 12 | - | 10 | - | - | AG Blind hole | VCT-A | 32 | VCT.32 A-6-C4 | 34 |
Loading...
Configure
Basic Attributes
l(mm)
Material
C#(NM)
Colour
d1
d3
Diameter
h
Torque 1
Standard execution
Type
d
D(φ)
L(mm)
Color-finish accessory code
D1
d2
H
l2
Type of assembly
Sub execution
External diameter
Filter by CAD data type
Filter by standard shipping days
Optional Attributes