VCT. - Lobe knobs -Technopolymer (Part Numbers - CAD Download)

VCT. - Lobe knobs -Technopolymer
  • Volume Discount
Five-lobe knobs.
Glass-fibre reinforced polyamide based (PA) technopolymer or polypropylene based (PP) technopolymer.
Coloured caps for customisation and aesthetics.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

69893-C4

Part Number
69893-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
Material D
(φ)
L
(mm)
C#
(NM)
Color-finish accessory code Colour D1 d1 d2 d3 Diameter H h l2 Torque 1 Standard execution Type of assembly Sub execution External diameter Description Weight

1.89 €

1 Available Same day

Stock

M6-[Polyamide] Technopolymer4027-C4--17--40-181216-Pass-through holeVCT-B-VCT.40 B-M6-C4-

Loading...

  1. 1

This page is VCT. - Lobe knobs -Technopolymer, part number 69893-C4.
You can find the detail information about specifications and dimensions on part number 69893-C4.

Variation of this product

Part Number
69746
69752-C9
69753-C9
69893-C5
69893-C6
69893-C9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d l
(mm)
Material D
(φ)
L
(mm)
C#
(NM)
Color-finish accessory code Colour D1 d1 d2 d3 Diameter H h l2 Torque 1 Standard execution Type of assembly Sub execution External diameter Description Weight

1.23 €

5 Available 4 Days M6-[Polyamide] Technopolymer3223---15----12-10--AE Pass-through holeVCT-AZ-FP30VCT.32 AZ-FP-M610

1.61 €

5 Available 4 Days M6-[Polyamide] Technopolymer4027---17----18-1216-AE Pass-through holeVCT-AZ40VCT.40 AZ-M6-C926

1.61 €

5 Available 4 Days M8-[Polyamide] Technopolymer4027---17----18-1218-AE Pass-through holeVCT-AZ40VCT.40 AZ-M8-C924

1.89 €

1 Available Same day

Stock

M6-[Polyamide] Technopolymer4027-C5--17--40-181216-Pass-through holeVCT-B-VCT.40 B-M6-C5-

1.89 €

1 Available Same day

Stock

M6-[Polyamide] Technopolymer4027-C6--17--40-181216-Pass-through holeVCT-B-VCT.40 B-M6-C6-

1.89 €

1 Available Same day

Stock

M6-[Polyamide] Technopolymer4027-C9--17--40-181216-Pass-through holeVCT-B-VCT.40 B-M6-C9-

Tech Support