Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
69901-C17
Part Number
|
---|
69901-C17 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | C# (NM) | Color-finish accessory code | Colour | D1 | d1 | d2 | d3 | Diameter | H | h | l2 | Torque 1 | Standard execution | Type of assembly | Sub execution | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.56 € | 10 | Available | 4 Days | M6 | 20 | [Polyamide] Technopolymer | 40 | 27 | - | C17 | - | 17 | - | - | - | - | - | - | 12 | 13 | - | AL Threaded screw | VCT-p | 40 | VCT.40 p-M6x20-C17 | 18 |
Loading...
Configure
Basic Attributes
Material
C#(NM)
Colour
d1
d2
d3
Diameter
H
h
Standard execution
Type
d
l(mm)
D(φ)
L(mm)
Color-finish accessory code
D1
l2
Torque 1
Type of assembly
Sub execution
External diameter
Filter by CAD data type
Filter by standard shipping days
Optional Attributes