Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
69915-C3
Part Number
|
---|
69915-C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | C# (NM) | Color-finish accessory code | Colour | D1 | d1 | d2 | d3 | Diameter | H | h | l2 | Torque 1 | Standard execution | Type of assembly | Sub execution | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.63 € | 1 | Available |
Same day
Stock | M8 | 35 | [Polyamide] Technopolymer | 40 | 27 | - | C3 | - | - | 17 | - | - | 40 | - | - | 12 | 16 | - | Threaded screw | VCT-p | - | VCT.40 p-M8x35-C3 | - |
Loading...
This page is VCT. - Lobe knobs -Technopolymer, part number 69915-C3.
You can find the detail information about specifications and dimensions on part number 69915-C3.
Configure
Stock
Basic Attributes
Material
C#(NM)
Colour
D1
d2
d3
H
h
Standard execution
External diameter
Type
d
l(mm)
D(φ)
L(mm)
Color-finish accessory code
d1
Diameter
l2
Torque 1
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
69746 |
69752-C9 |
69753-C9 |
69915-C4 |
69915-C5 |
69915-C6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | Material | D (φ) | L (mm) | C# (NM) | Color-finish accessory code | Colour | D1 | d1 | d2 | d3 | Diameter | H | h | l2 | Torque 1 | Standard execution | Type of assembly | Sub execution | External diameter | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.23 € | 5 | Available | 4 Days | M6 | - | [Polyamide] Technopolymer | 32 | 23 | - | - | - | 15 | - | - | - | - | 12 | - | 10 | - | - | AE Pass-through hole | VCT-AZ-FP | 30 | VCT.32 AZ-FP-M6 | 10 | |
1.61 € | 5 | Available | 4 Days | M6 | - | [Polyamide] Technopolymer | 40 | 27 | - | - | - | 17 | - | - | - | - | 18 | - | 12 | 16 | - | AE Pass-through hole | VCT-AZ | 40 | VCT.40 AZ-M6-C9 | 26 | |
1.61 € | 5 | Available | 4 Days | M8 | - | [Polyamide] Technopolymer | 40 | 27 | - | - | - | 17 | - | - | - | - | 18 | - | 12 | 18 | - | AE Pass-through hole | VCT-AZ | 40 | VCT.40 AZ-M8-C9 | 24 | |
1.63 € | 1 | Available |
Same day
Stock | M8 | 35 | [Polyamide] Technopolymer | 40 | 27 | - | C4 | - | - | 17 | - | - | 40 | - | - | 12 | 16 | - | Threaded screw | VCT-p | - | VCT.40 p-M8x35-C4 | - | |
1.63 € | 1 | Available |
Same day
Stock | M8 | 35 | [Polyamide] Technopolymer | 40 | 27 | - | C5 | - | - | 17 | - | - | 40 | - | - | 12 | 16 | - | Threaded screw | VCT-p | - | VCT.40 p-M8x35-C5 | - | |
1.63 € | 1 | Available |
Same day
Stock | M8 | 35 | [Polyamide] Technopolymer | 40 | 27 | - | C6 | - | - | 17 | - | - | 40 | - | - | 12 | 16 | - | Threaded screw | VCT-p | - | VCT.40 p-M8x35-C6 | - |