VCT.AE-V0 - Lobe knobs -Technopolymer certified self-extinguish

VCT.AE-V0 - Lobe knobs -Technopolymer certified self-extinguish
  • Volume Discount
Five-lobe knobs.
Glass-fibre reinforced polyamide based technopolymer.
Certified self-extinguishing UL-94 V0.
In long-term thermal ageing tests, with a maximum decrease in critical mechanical properties by 50%, the relative temperature index UL 746 B (RTI) was equal to 65.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
150534
150544
150564
150584
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d D
(φ)
L
(mm)
d1 Diameter h l2 Type of assembly Description

1.61 €

1 Available Same day

Stock

M525191325108Blind holeVCT.25 AE-V0 B-M5

2.73 €

1 Available Same day

Stock

M6322315301210Pass-through holeVCT.32 AE-V0 B-M6

3.19 €

1 Available Same day

Stock

M8402717401812Pass-through holeVCT.40 AE-V0 B-M8

5.15 €

1 Available Same day

Stock

M10503219502614Pass-through holeVCT.50 AE-V0 B-M10

Loading...

  1. 1

Basic information

Material Technopolymer High performing lines AE-V0

Tech Support