• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

VCT.SOFT - Lobe knobs -Soft-touch technopolymer (Part Numbers - CAD Download)

VCT.SOFT - Lobe knobs -Soft-touch technopolymer
  • Volume Discount
Five-lobe knobs.
High-resilience polypropylene based (PP) technopolymer, coated with thermoplastic elastomer "soft-touch" chemically bonded, hardness 70 Shore A.
Coloured caps for customisation and aesthetics.
Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

170025-C5

Part Number
170025-C5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
D
(φ)
L
(mm)
Color-finish accessory code D1 d1 Diameter H h l2 Torque 1 Type of assembly Sub execution External diameter Description Weight

7.00 €

10 Available 4 Days M10406638.5C5-21.565--15.537Threaded screwVCT-p-SOFT-VCT.66 p-M10x40-SOFT-C5-

Loading...

  1. 1

Basic information

Material Technopolymer High performing lines Soft

Tech Support