Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
170035-C3
Part Number
|
---|
170035-C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | Color-finish accessory code | D1 | d1 | Diameter | H | h | l2 | Torque 1 | Type of assembly | Sub execution | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.10 € | 10 | Available | 4 Days | M12 | 40 | 66 | 38.5 | C3 | - | 21.5 | 65 | - | - | 15.5 | 46 | Threaded screw | VCT-p-SOFT | - | VCT.66 p-M12x40-SOFT-C3 | - |
Loading...
Material | Technopolymer | High performing lines | Soft |
---|
Configure
Basic Attributes
D1
H
h
External diameter
Type
d
l(mm)
D(φ)
L(mm)
Color-finish accessory code
d1
Diameter
l2
Torque 1
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes