Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
169913-C6
Part Number
|
---|
169913-C6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | Color-finish accessory code | D1 | d1 | Diameter | H | h | l2 | Torque 1 | Type of assembly | Sub execution | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.92 € | 10 | Available |
Same day
Stock | M8 | 25 | 43 | 29 | C6 | - | 17 | 45 | - | - | 11 | 16 | Threaded screw | VCT-p-SOFT | - | VCT.43 p-M8x25-SOFT-C6 | - |
Loading...
Material | Technopolymer | High performing lines | Soft |
---|
This page is VCT.SOFT - Lobe knobs -Soft-touch technopolymer, part number 169913-C6.
You can find the detail information about specifications and dimensions on part number 169913-C6.
Configure
Stock
Basic Attributes
D1
H
h
External diameter
Type
d
l(mm)
D(φ)
L(mm)
Color-finish accessory code
d1
Diameter
l2
Torque 1
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
169892-C4 |
169892-C5 |
169892-C6 |
169913-C9 |
169915-C17 |
169915-C2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | D (φ) | L (mm) | Color-finish accessory code | D1 | d1 | Diameter | H | h | l2 | Torque 1 | Type of assembly | Sub execution | External diameter | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.87 € | 1 | Available |
Same day
Stock | M6 | - | 43 | 29 | C4 | - | 17 | 45 | - | 12 | 11 | 15 | Blind hole | VCT-B-SOFT | - | VCT.43 B-M6-SOFT-C4 | - | |
3.87 € | 1 | Available |
Same day
Stock | M6 | - | 43 | 29 | C5 | - | 17 | 45 | - | 12 | 11 | 15 | Blind hole | VCT-B-SOFT | - | VCT.43 B-M6-SOFT-C5 | - | |
3.87 € | 1 | Available |
Same day
Stock | M6 | - | 43 | 29 | C6 | - | 17 | 45 | - | 12 | 11 | 15 | Blind hole | VCT-B-SOFT | - | VCT.43 B-M6-SOFT-C6 | - | |
3.50 € | 1 | Available |
Same day
Stock | M8 | 25 | 43 | 29 | C9 | - | 17 | 45 | - | - | 11 | 16 | Threaded screw | VCT-p-SOFT | - | VCT.43 p-M8x25-SOFT-C9 | - | |
4.03 € | 10 | Available | 4 Days | M8 | 30 | 43 | 29 | C17 | 17 | - | - | - | - | 11 | 16 | AL Threaded screw | VCT-p-SOFT | 45 | VCT.43 p-M8x30-SOFT-C17 | 24 | |
4.03 € | 1 | Available |
Same day
Stock | M8 | 30 | 43 | 29 | C2 | - | 17 | 45 | - | - | 11 | 16 | Threaded screw | VCT-p-SOFT | - | VCT.43 p-M8x30-SOFT-C2 | - |