Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CE.31001
Part Number
|
---|
CE.31001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | d | L | Sub execution | B | b | d1 | d' | d'' | d2 | d3 | d5 | f | f1 | H | h | h1 | l | l1 | l2 | l4 | m | R | R1 | t | Indicator combinations | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.97 € | 1 | Available |
Same day
Stock | 180 | - | 78 | VDC-GXX | 19 | 8 | 36 | 31 | 25 | 56 | 127 | - | - | - | - | - | - | 34 | 14 | 12 | - | - | - | - | 28.3 | GA05 |
Loading...
Material | Duroplast |
---|
This page is VDC-XX - Handwheels for position indicators -Duroplast, part number CE.31001.
You can find the detail information about specifications and dimensions on part number CE.31001.
Configure
Stock
Basic Attributes
d
d5
f
f1
H
h
h1
l4
m
R
R1
Type
D
L
Sub execution
B
b
d1
d'
d''
d2
d3
l
l1
l2
t
Indicator combinations
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CE.30482 |
CE.30501 |
CE.30511 |
CE.31011 |
CE.31101 |
CE.31111 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | d | L | Sub execution | B | b | d1 | d' | d'' | d2 | d3 | d5 | f | f1 | H | h | h1 | l | l1 | l2 | l4 | m | R | R1 | t | Indicator combinations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.37 € | 1 | Available | 6 Days | 108 | 10 | 60 | VDC-PXX+I | 14 | - | 30 | - | - | - | 78 | 6 | M5 | M4 | 50 | 25 | 6 | - | 21 | 13 | 12.1 | M6 | 28.5 | 45 | - | PA02 - PA12 - PW12 | |
36.41 € | 1 | Available |
Same day
Stock | 125 | - | 61 | VDC-GXX | 16 | 6 | 30 | 25 | 20 | 48 | 82 | - | - | - | - | - | - | 25 | 12 | 9 | - | - | - | - | 22.8 | GA02 - GA12 - GW12 | |
43.65 € | 1 | Available |
Same day
Stock | 125 | - | 61 | VDC-GXX+I | 16 | 6 | 30 | 25 | 20 | 48 | 82 | - | - | - | 65 | - | - | 25 | 12 | 9 | - | M8 | - | 53 | 22.8 | GA02 - GA12 - GW12 | |
69.83 € | 1 | Available |
Same day
Stock | 180 | - | 78 | VDC-GXX+I | 19 | 8 | 36 | 31 | 25 | 56 | 127 | - | - | - | 80 | - | - | 34 | 14 | 12 | - | M10 | - | 77.5 | 28.3 | GA05 | |
65.19 € | 1 | Available |
Same day
Stock | 200 | - | 79 | VDC-GXX | 20 | 8 | 40 | 35 | 29 | 59 | 127 | - | - | - | - | - | - | 34 | 13 | 15 | - | - | - | - | 32.3 | GA05 | |
74.82 € | 1 | Available |
Same day
Stock | 200 | - | 79 | VDC-GXX+I | 20 | 8 | 40 | 35 | 29 | 59 | 127 | - | - | - | 80 | - | - | 34 | 13 | 15 | - | M10 | - | 87 | 32.3 | GA05 |