VDN.FP - Solid handwheels -Duroplast (Part Numbers - CAD Download)

VDN.FP - Solid handwheels -Duroplast
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Solid handwheels.
High-strength, reinforced phenolic based (PF) Duroplast, black colour, glossy finish.
Matte anodised aluminium ring.
Burnished steel hub, solid or with H7 reamed hole.
Available with several types of handles and with hole and keyway according to DIN 6885/1, tolerance P9.
The rim with internal rear scallops makes the grip and the manoeuvre of the handwheel easier.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

73710-12

Part Number
73710-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(Ø)
Mounting Section, Hole Machining Handle Handle, Type Material Grip L
(mm)
d1
(mm)
d
(mm)
H
(mm)
D L B d1 d2 d3 d4 b d' d'' d5 l l2 m R t Hole torque1 work1 work3 Sub execution Type of assembly Execution Description Weight

31.68 €

1 Available 1 Day 100Circular hole (reamer finish)AvailableRotating[Phenol] Duroplast46241250--21-203554516133933.512M63915.312150-6VDN.FP+I-APlain hole-VDN.100 FP+I-A-12-

Loading...

  1. 1

Basic information

Handwheel Type Solid Material Handle Duroplast

This page is VDN.FP - Solid handwheels -Duroplast, part number 73710-12.
You can find the detail information about specifications and dimensions on part number 73710-12.

Variation of this product

Part Number
73651
73651-10
73651-10-K
73710-12-K
73711
73711-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(Ø)
Mounting Section, Hole Machining Handle Handle, Type Material Grip L
(mm)
d1
(mm)
d
(mm)
H
(mm)
D L B d1 d2 d3 d4 b d' d'' d5 l l2 m R t Hole torque1 work1 work3 Sub execution Type of assembly Execution Description Weight

17.12 €

1 Available 4 Days 50NoneAvailableRotating[Phenol] Duroplast2216-28--12-16-253121026199M61911.4-55-3VDN.FP+INot drilled-VDN.50 FP+I-

23.52 €

1 Available 4 Days 50Circular hole (reamer finish)AvailableRotating[Phenol] Duroplast22161028--12-16-253121026199M61911.41055-3VDN.FP+I-APlain hole-VDN.50 FP+I-A-10-

27.64 €

1 Available 6 Days 249Circular hole (reamer finish)AvailableRotating[Phenol] Duroplast221610285022121616-253--26199M61911.4-553--Plain hole and keywayVDN.FP+I-AVDN.50 FP+I-A10-K64

35.82 €

1 Available 1 Day 100Circular hole (reamer finish)AvailableRotating[Phenol] Duroplast462412501004621242035544--3933.512M63913.8-1506--Plain hole and keywayVDN.FP+I-AVDN.100 FP+I-A12-K358

61.49 €

1 Available 1 Day 100NoneAvailableOffset Type[Phenol] Duroplast5124-56--26-203554516133933.512-3715.3-150-6VDN.FP+IRNot drilled-VDN.100 FP+IR-

48.10 €

1 Available 1 Day 100Circular hole (reamer finish)AvailableOffset Type[Phenol] Duroplast51241056--26-203554516133933.512-3715.310150-6VDN.FP+IR-APlain hole-VDN.100 FP+IR-A-10-

Tech Support