Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | D (Ø) | Mounting Section, Hole Machining | Handle | Handle, Type | Material Grip | L (mm) | d1 (mm) | d (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d' | d'' | d5 | l | l2 | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Type of assembly | Execution | Description | Weight |
---|
Loading...
Handwheel Type | Solid | Material Handle | Duroplast |
---|
Configure
Basic Attributes
Mounting Section, Hole Machining
Handle
Handle, Type
Material Grip
H(mm)
D
L
d1
m
R
work1
Execution
Type
D(Ø)
L(mm)
d1(mm)
d(mm)
B
d2
d3
d4
b
d'
d''
d5
l
l2
t
Hole
torque1
work3
Sub execution
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes