• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

VDN.FP - Solid handwheels -Duroplast (Part Numbers - CAD Download)

VDN.FP - Solid handwheels -Duroplast
  • Volume Discount
Solid handwheels.
High-strength, reinforced phenolic based (PF) Duroplast, black colour, glossy finish.
Matte anodised aluminium ring.
Burnished steel hub, solid or with H7 reamed hole.
Available with several types of handles and with hole and keyway according to DIN 6885/1, tolerance P9.
The rim with internal rear scallops makes the grip and the manoeuvre of the handwheel easier.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

73729

Part Number
73729
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(Ø)
Material Handle Material Grip L
(mm)
d1
(mm)
d
(mm)
H
(mm)
D L B d1 d2 d3 d4 b d' d'' d5 External diameter l l2 m R t Hole torque1 work1 work3 Sub execution Handle Type of assembly Material Execution Description Weight

30.12 €

1 Available 1 Day 150[Phenol] Duroplast[Phenol] Duroplast4932----18-26.5447052016481503815--18.3-400-14VDN.FPwithout handleNot drilled--VDN.150 FP-

Loading...

  1. 1

This page is VDN.FP - Solid handwheels -Duroplast, part number 73729.
You can find the detail information about specifications and dimensions on part number 73729.

Variation of this product

Part Number
73651
73651-10
73651-10-K
73729-14
73729-14-K
73729-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(Ø)
Material Handle Material Grip L
(mm)
d1
(mm)
d
(mm)
H
(mm)
D L B d1 d2 d3 d4 b d' d'' d5 External diameter l l2 m R t Hole torque1 work1 work3 Sub execution Handle Type of assembly Material Execution Description Weight

16.15 €

1 Available 4 Days 50[Phenol] Duroplast[Phenol] Duroplast2216-28--12-16-25312102650199M61911.4-55-3VDN.FP+Irevolving handleNot drilled--VDN.50 FP+I-

22.20 €

1 Available 4 Days 50[Phenol] Duroplast[Phenol] Duroplast22161028--12-16-25312102650199M61911.41055-3VDN.FP+I-Arevolving handlePlain hole--VDN.50 FP+I-A-10-

25.37 €

1 Available 6 Days -----10285022121616-253--2650199M61911.4-553--revolving handlePlain hole and keywayDuroplastVDN.FP+I-AVDN.50 FP+I-A10-K64

37.60 €

1 Available 1 Day 150[Phenol] Duroplast[Phenol] Duroplast493214---18-26.5447052016481503815--18.314400-14VDN.FP-Awithout handlePlain hole--VDN.150 FP-A-14-

40.77 €

1 Available 1 Day -----14-15049183226.544705--481503815--16.3-40014--without handlePlain hole and keywayDuroplastVDN.FP-AVDN.150 FP-A14-K478

35.93 €

1 Available 1 Day 150[Phenol] Duroplast[Phenol] Duroplast493216---18-26.5447052016481503815--18.316400-14VDN.FP-Awithout handlePlain hole--VDN.150 FP-A-16-

Tech Support