Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
73752-20-K
Part Number
|
---|
73752-20-K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d' | d'' | d5 | External diameter | l | l2 | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | Type of assembly | Material | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
136.49 € | 1 | Available | 4 Days | - | - | - | - | - | 20 | 90 | 200 | 68 | 32 | 40 | 33 | 55 | 90 | 6 | - | - | 60 | 200 | 43 | 15 | - | 74.5 | 22.8 | - | 600 | 18 | - | - | safety fold away handle | Plain hole and keyway | Duroplast | VDN.FP+IRS-A | VDN.200 FP+IRS-A20-K | 1252 |
Loading...
Configure
Basic Attributes
D(Ø)
Material Handle
Material Grip
L(mm)
d1(mm)
m
Hole
work3
Sub execution
Type
d(mm)
H(mm)
D
L
B
d1
d2
d3
d4
b
d'
d''
d5
External diameter
l
l2
R
t
torque1
work1
Handle
Type of assembly
Material
Execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes