Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
73711-10
Part Number
|
---|
73711-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d' | d'' | d5 | External diameter | l | l2 | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | Type of assembly | Material | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.39 € | 1 | Available | 1 Day | 100 | [Phenol] Duroplast | [Phenol] Duroplast | 51 | 24 | 10 | 56 | - | - | 26 | - | 20 | 35 | 54 | 5 | 16 | 13 | 39 | 100 | 33.5 | 12 | - | 37 | 15.3 | 10 | 150 | - | 6 | VDN.FP+IR-A | fold away handle | Plain hole | - | - | VDN.100 FP+IR-A-10 | - |
Loading...
This page is VDN.FP - Solid handwheels -Duroplast, part number 73711-10.
You can find the detail information about specifications and dimensions on part number 73711-10.
Configure
Basic Attributes
Material Handle
Material Grip
D
L
d1
m
work1
Material
Execution
Type
D(Ø)
L(mm)
d1(mm)
d(mm)
H(mm)
B
d2
d3
d4
b
d'
d''
d5
External diameter
l
l2
R
t
Hole
torque1
work3
Sub execution
Handle
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
73651 |
73651-10 |
73651-10-K |
73711-10-K |
73719 |
73719-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d' | d'' | d5 | External diameter | l | l2 | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | Type of assembly | Material | Execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.15 € | 1 | Available | 4 Days | 50 | [Phenol] Duroplast | [Phenol] Duroplast | 22 | 16 | - | 28 | - | - | 12 | - | 16 | - | 25 | 3 | 12 | 10 | 26 | 50 | 19 | 9 | M6 | 19 | 11.4 | - | 55 | - | 3 | VDN.FP+I | revolving handle | Not drilled | - | - | VDN.50 FP+I | - | |
22.20 € | 1 | Available | 4 Days | 50 | [Phenol] Duroplast | [Phenol] Duroplast | 22 | 16 | 10 | 28 | - | - | 12 | - | 16 | - | 25 | 3 | 12 | 10 | 26 | 50 | 19 | 9 | M6 | 19 | 11.4 | 10 | 55 | - | 3 | VDN.FP+I-A | revolving handle | Plain hole | - | - | VDN.50 FP+I-A-10 | - | |
25.37 € | 1 | Available | 6 Days | - | - | - | - | - | 10 | 28 | 50 | 22 | 12 | 16 | 16 | - | 25 | 3 | - | - | 26 | 50 | 19 | 9 | M6 | 19 | 11.4 | - | 55 | 3 | - | - | revolving handle | Plain hole and keyway | Duroplast | VDN.FP+I-A | VDN.50 FP+I-A10-K | 64 | |
48.55 € | 1 | Available | 1 Day | - | - | - | - | - | 10 | 56 | 100 | 51 | 26 | 24 | 20 | 35 | 54 | 3 | - | - | 39 | 100 | 33.5 | 12 | - | 37 | 11.4 | - | 150 | 6 | - | - | fold away handle | Plain hole and keyway | Duroplast | VDN.FP+IR-A | VDN.100 FP+IR-A10-K | 427 | |
22.95 € | 1 | Available | 1 Day | 125 | [Phenol] Duroplast | [Phenol] Duroplast | 44 | 32 | - | - | - | - | 15 | - | 26.5 | 44 | 70 | 5 | 20 | 16 | 46 | 125 | 38 | 15 | - | - | 18.3 | - | 300 | - | 8 | VDN.FP | without handle | Not drilled | - | - | VDN.125 FP | - | |
28.03 € | 1 | Available |
Same day
Stock | 125 | [Phenol] Duroplast | [Phenol] Duroplast | 44 | 32 | 12 | - | - | - | 15 | - | 26.5 | 44 | 70 | 5 | 20 | 16 | 46 | 125 | 38 | 15 | - | - | 18.3 | 12 | 300 | - | 8 | VDN.FP-A | without handle | Plain hole | - | - | VDN.125 FP-A-12 | - |