Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
73739-18
Part Number
|
---|
73739-18 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d' | d'' | d5 | External diameter | l | l2 | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | Type of assembly | Material | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.41 € | 1 | Available | 1 Day | 175 | [Phenol] Duroplast | [Phenol] Duroplast | 54 | 40 | 18 | - | - | - | 19 | - | 33 | 55 | 90 | 6 | 26 | 22 | 56 | 175 | 43 | 15 | - | - | 24.8 | 18 | 500 | - | 16 | VDN.FP-A | without handle | Plain hole | - | - | VDN.175 FP-A-18 | - |
Loading...
This page is VDN.FP - Solid handwheels -Duroplast, part number 73739-18.
You can find the detail information about specifications and dimensions on part number 73739-18.
Configure
Basic Attributes
Material Handle
Material Grip
H(mm)
D
L
d1
m
R
work1
Material
Execution
Type
D(Ø)
L(mm)
d1(mm)
d(mm)
B
d2
d3
d4
b
d'
d''
d5
External diameter
l
l2
t
Hole
torque1
work3
Sub execution
Handle
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
73651 |
73651-10 |
73651-10-K |
73739-18-K |
73740 |
73740-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d' | d'' | d5 | External diameter | l | l2 | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | Type of assembly | Material | Execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.15 € | 1 | Available | 4 Days | 50 | [Phenol] Duroplast | [Phenol] Duroplast | 22 | 16 | - | 28 | - | - | 12 | - | 16 | - | 25 | 3 | 12 | 10 | 26 | 50 | 19 | 9 | M6 | 19 | 11.4 | - | 55 | - | 3 | VDN.FP+I | revolving handle | Not drilled | - | - | VDN.50 FP+I | - | |
22.20 € | 1 | Available | 4 Days | 50 | [Phenol] Duroplast | [Phenol] Duroplast | 22 | 16 | 10 | 28 | - | - | 12 | - | 16 | - | 25 | 3 | 12 | 10 | 26 | 50 | 19 | 9 | M6 | 19 | 11.4 | 10 | 55 | - | 3 | VDN.FP+I-A | revolving handle | Plain hole | - | - | VDN.50 FP+I-A-10 | - | |
25.37 € | 1 | Available | 6 Days | - | - | - | - | - | 10 | 28 | 50 | 22 | 12 | 16 | 16 | - | 25 | 3 | - | - | 26 | 50 | 19 | 9 | M6 | 19 | 11.4 | - | 55 | 3 | - | - | revolving handle | Plain hole and keyway | Duroplast | VDN.FP+I-A | VDN.50 FP+I-A10-K | 64 | |
50.58 € | 1 | Available | 4 Days | - | - | - | - | - | 18 | - | 175 | 54 | 19 | 40 | 33 | 55 | 90 | 6 | - | - | 56 | 175 | 43 | 15 | - | - | 20.8 | - | 500 | 16 | - | - | without handle | Plain hole and keyway | Duroplast | VDN.FP-A | VDN.175 FP-A18-K | 714 | |
49.92 € | 1 | Available | 1 Day | 175 | [Phenol] Duroplast | [Phenol] Duroplast | 66 | 40 | - | 80 | - | - | 32 | - | 33 | 55 | 90 | 6 | 26 | 22 | 56 | 175 | 43 | 15 | M10 | 72.5 | 24.8 | - | 500 | - | 16 | VDN.FP+I | revolving handle | Not drilled | - | - | VDN.175 FP+I | - | |
57.84 € | 1 | Available | 1 Day | 175 | [Phenol] Duroplast | [Phenol] Duroplast | 66 | 40 | 16 | 80 | - | - | 32 | - | 33 | 55 | 90 | 6 | 26 | 22 | 56 | 175 | 43 | 15 | M10 | 72.5 | 24.8 | 16 | 500 | - | 16 | VDN.FP+I-A | revolving handle | Plain hole | - | - | VDN.175 FP+I-A-16 | - |