Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
73733-14-K
Part Number
|
---|
73733-14-K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d' | d'' | d5 | External diameter | l | l2 | m | R | t | torque1 | work1 | work3 | Sub execution | Handle | High performing lines | Type of assembly | Material | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.76 € | 1 | Available | 4 Days | - | - | - | - | - | 14 | - | 150 | 49 | 18 | 32 | 26.5 | 44 | 70 | 5 | - | - | 48 | 150 | 38 | 15 | - | - | 16.3 | 400 | 14 | - | - | without handle | - | Plain hole and keyway | Stainless steel | VDN.FP-SST-A | VDN.150 FP-SST-A14-K | 662 |
Loading...
Configure
Basic Attributes
D(Ø)
Material Handle
Material Grip
L(mm)
d1(mm)
H(mm)
m
R
work3
Sub execution
High performing lines
Type
d(mm)
D
L
B
d1
d2
d3
d4
b
d'
d''
d5
External diameter
l
l2
t
torque1
work1
Handle
Type of assembly
Material
Execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes