Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
73773
Part Number
|
---|
73773 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d' | d'' | d5 | External diameter | l | l2 | m | R | t | torque1 | work1 | work3 | Sub execution | Handle | High performing lines | Type of assembly | Material | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
139.33 € | 1 | Available | 1 Day | 249 | [Phenol] Duroplast | [Phenol] Duroplast | 65 | 49 | - | - | - | - | 25 | - | 40 | 66 | 110 | 8 | 35 | 27 | 70 | 250 | 44 | 15 | - | - | 30.3 | 1000 | - | 28 | VDN.FP-SST | without handle | Inox | Not drilled | - | - | VDN.250 FP-SST | - |
Loading...
This page is VDN.FP-SST - Solid handwheels -Duroplast stainless steel hub, part number 73773.
You can find the detail information about specifications and dimensions on part number 73773.
Configure
Basic Attributes
Material Handle
Material Grip
d(mm)
H(mm)
D
L
d1
m
R
work1
Material
Execution
Type
D(Ø)
L(mm)
d1(mm)
B
d2
d3
d4
b
d'
d''
d5
External diameter
l
l2
t
torque1
work3
Sub execution
Handle
High performing lines
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
73695-12 |
73695-12-K |
73713 |
73773-22 |
73773-22-K |
73773-24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d' | d'' | d5 | External diameter | l | l2 | m | R | t | torque1 | work1 | work3 | Sub execution | Handle | High performing lines | Type of assembly | Material | Execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.48 € | 1 | Available |
Same day
Stock | 80 | [Phenol] Duroplast | [Phenol] Duroplast | 31 | 20 | 12 | - | - | - | 14 | - | 18 | 28 | 43 | 4 | 13 | 11 | 30 | 80 | 28 | 10 | - | - | 12.8 | 120 | - | 5 | VDN.FP-SST-A | without handle | Inox | Plain hole | - | - | VDN.80 FP-SST-A-12 | - | |
50.64 € | 1 | Available | 4 Days | - | - | - | - | - | 12 | - | 80 | 31 | 14 | 20 | 18 | 28 | 43 | 4 | - | - | 30 | 80 | 28 | 10 | - | - | 13.8 | 120 | 5 | - | - | without handle | - | Plain hole and keyway | Stainless steel | VDN.FP-SST-A | VDN.80 FP-SST-A12-K | 115 | |
35.97 € | 1 | Available | 1 Day | 100 | [Phenol] Duroplast | [Phenol] Duroplast | 40 | 24 | - | - | - | - | 15 | - | 22 | 35 | 54 | 5 | 16 | 13 | 39 | 100 | 36 | 12 | - | - | 15.3 | 150 | - | 6 | VDN.FP-SST | without handle | Inox | Not drilled | - | - | VDN.100 FP-SST | - | |
174.20 € | 1 | Available | 1 Day | 249 | Stainless steel | Stainless steel | 65 | 49 | 22 | - | - | - | 25 | - | 40 | 66 | 110 | 8 | 35 | 27 | 70 | 250 | 44 | 15 | - | - | 30.3 | 1000 | - | 28 | VDN.FP-SST-A | without handle | Inox | Plain hole | - | - | VDN.250 FP-SST-A-22 | - | |
177.36 € | 1 | Available | 4 Days | - | - | - | - | - | 22 | - | 249 | 65 | 25 | 49 | 40 | 66 | 110 | 6 | - | - | 70 | 250 | 44 | 15 | - | - | 24.8 | 1000 | 28 | - | - | without handle | - | Plain hole and keyway | Stainless steel | VDN.FP-SST-A | VDN.250 FP-SST-A22-K | 1982 | |
174.20 € | 1 | Available |
Same day
Stock | 249 | Stainless steel | Stainless steel | 65 | 49 | 24 | - | - | - | 25 | - | 40 | 66 | 110 | 8 | 35 | 27 | 70 | 250 | 44 | 15 | - | - | 30.3 | 1000 | - | 28 | VDN.FP-SST-A | without handle | Inox | Plain hole | - | - | VDN.250 FP-SST-A-24 | - |