Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
72855-R
Part Number
|
---|
72855-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d5 | d6 | External diameter | h1 | l | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | High performing lines | Type of assembly | Material | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.76 € | 1 | Available | 1 Day | 200 | [Polyamide] Technopolymer | [Polyamide] Technopolymer | 53 | 40 | 20 | 36 | 90 | - | - | - | - | 38 | 44 | 50 | - | 40 | - | 200 | 13 | 14 | M10 | 81 | - | 20 | 320 | - | 27 | VDS+I-SST | revolving handle | Inox | Plain hole | - | - | VDS.200+I-SST-20 | - |
Loading...
This page is VDS. - Solid handwheels -Technopolymer, part number 72855-R.
You can find the detail information about specifications and dimensions on part number 72855-R.
Configure
Basic Attributes
Material Handle
Material Grip
D
L
B
d1
b
d6
t
work1
Material
Execution
Type
D(Ø)
L(mm)
d1(mm)
d(mm)
h(mm)
H(mm)
d2
d3
d4
d5
External diameter
h1
l
m
R
Hole
torque1
work3
Sub execution
Handle
High performing lines
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
170505-K |
170515-K |
170525-K |
72855-R-K |
72860-R |
72860-R-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d5 | d6 | External diameter | h1 | l | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | High performing lines | Type of assembly | Material | Execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.58 € | 1 | Available |
Same day
Stock | - | - | - | - | - | 12 | 27 | - | 125 | 57 | 24 | 26 | 24 | 28 | 36 | 4 | 31 | 70 | 125 | 7 | - | - | - | 13.8 | - | 200 | 23 | - | - | without handle | - | Plain hole and keyway | Technopolymer | VDT. | VDT.125 A-12-K | 285 | |
30.23 € | 1 | Available | 1 Day | - | - | - | - | - | 12 | 27 | 65 | 125 | 57 | 24 | 26 | 24 | 28 | 36 | 4 | 31 | 70 | 125 | 7 | - | M8 | 47 | 13.8 | - | 200 | 23 | - | - | revolving handle | - | Plain hole and keyway | Technopolymer | VDT+I | VDT.125+I A-12-K | 355 | |
48.29 € | 1 | Available | 1 Day | - | - | - | - | - | 12 | 27 | 65 | 125 | 57 | 24 | 26 | 24 | 28 | 36 | 4 | 31 | 70 | 125 | 7 | - | - | 47 | 13.8 | - | 200 | 23 | - | - | fold away handle | - | Plain hole and keyway | Technopolymer | VDT+IR | VDT.125+IR A-12-K | 365 | |
66.92 € | 1 | Available | 4 Days | - | - | - | - | - | 20 | 36 | 90 | 200 | 53 | - | 40 | 38 | 44 | 50 | 6 | 40 | - | 200 | 13 | 14 | M10 | 81 | 22.8 | - | 320 | 27 | - | - | revolving handle | - | Plain hole and keyway | Stainless steel | VDS+I-SST | VDS.200+I-SST-20-K | 681 | |
57.38 € | 1 | Available | 1 Day | 200 | [Polyamide] Technopolymer | [Polyamide] Technopolymer | 53 | 40 | 8 | 36 | 90 | - | - | - | - | 38 | 44 | 50 | - | 40 | - | 200 | 13 | 14 | - | 81 | - | 8 | 320 | - | 27 | VDS+IR | fold away handle | - | Plain hole | - | - | VDS.200+IR A-8 | - | |
60.54 € | 1 | Available | 4 Days | - | - | - | - | - | 8 | 36 | 90 | 200 | 53 | - | 40 | 38 | 44 | 50 | 2 | 40 | - | 200 | 13 | 14 | - | 81 | 9 | - | 320 | 27 | - | - | fold away handle | - | Plain hole and keyway | Technopolymer | VDS+IR | VDS.200+IR-A8-K | 750 |