Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
72752-R
Part Number
|
---|
72752-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d5 | d6 | External diameter | h1 | l | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | High performing lines | Type of assembly | Material | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.03 € | 1 | Available | 1 Day | 150 | [Polyamide] Technopolymer | [Polyamide] Technopolymer | 44 | 26 | 16 | 30 | 65 | - | - | - | - | 24 | 34 | 38 | - | 30 | - | 150 | 10 | 12 | M8 | 56.5 | - | 16 | 180 | - | 26 | VDS+I | revolving handle | - | Plain hole | - | - | VDS.150+I A-16 | - |
Loading...
This page is VDS. - Solid handwheels -Technopolymer, part number 72752-R.
You can find the detail information about specifications and dimensions on part number 72752-R.
Configure
Basic Attributes
Material Handle
Material Grip
D
L
B
d1
b
d6
t
work1
High performing lines
Material
Execution
Type
D(Ø)
L(mm)
d1(mm)
d(mm)
h(mm)
H(mm)
d2
d3
d4
d5
External diameter
h1
l
m
R
Hole
torque1
work3
Sub execution
Handle
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
170505-K |
170515-K |
170525-K |
72752-R-K |
72755-R |
72755-R-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d5 | d6 | External diameter | h1 | l | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | High performing lines | Type of assembly | Material | Execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.58 € | 1 | Available |
Same day
Stock | - | - | - | - | - | 12 | 27 | - | 125 | 57 | 24 | 26 | 24 | 28 | 36 | 4 | 31 | 70 | 125 | 7 | - | - | - | 13.8 | - | 200 | 23 | - | - | without handle | - | Plain hole and keyway | Technopolymer | VDT. | VDT.125 A-12-K | 285 | |
30.23 € | 1 | Available | 1 Day | - | - | - | - | - | 12 | 27 | 65 | 125 | 57 | 24 | 26 | 24 | 28 | 36 | 4 | 31 | 70 | 125 | 7 | - | M8 | 47 | 13.8 | - | 200 | 23 | - | - | revolving handle | - | Plain hole and keyway | Technopolymer | VDT+I | VDT.125+I A-12-K | 355 | |
48.29 € | 1 | Available | 1 Day | - | - | - | - | - | 12 | 27 | 65 | 125 | 57 | 24 | 26 | 24 | 28 | 36 | 4 | 31 | 70 | 125 | 7 | - | - | 47 | 13.8 | - | 200 | 23 | - | - | fold away handle | - | Plain hole and keyway | Technopolymer | VDT+IR | VDT.125+IR A-12-K | 365 | |
29.19 € | 1 | Available | 1 Day | - | - | - | - | - | 16 | 30 | 65 | 150 | 44 | - | 26 | 24 | 34 | 38 | 5 | 30 | - | 150 | 10 | 12 | M8 | 56.5 | 18.3 | - | 180 | 26 | - | - | revolving handle | - | Plain hole and keyway | Technopolymer | VDS+I | VDS.150+I-A16-K | 359 | |
47.39 € | 1 | Available | 1 Day | 150 | [Polyamide] Technopolymer | [Polyamide] Technopolymer | 44 | 26 | 14 | 30 | 65 | - | - | - | - | 24 | 34 | 38 | - | 30 | - | 150 | 10 | 12 | M8 | 56.5 | - | 14 | 180 | - | 26 | VDS+I-SST | revolving handle | Inox | Plain hole | - | - | VDS.150+I-SST-14 | - | |
50.56 € | 1 | Available | 4 Days | - | - | - | - | - | 14 | 30 | 65 | 150 | 44 | - | 26 | 24 | 34 | 38 | 5 | 30 | - | 150 | 10 | 12 | M8 | 56.5 | 16.3 | - | 180 | 26 | - | - | revolving handle | - | Plain hole and keyway | Stainless steel | VDS+I-SST | VDS.150+I-SST-14-K | 383 |