Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
72821-R
Part Number
|
---|
72821-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d5 | d6 | External diameter | h1 | l | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | High performing lines | Type of assembly | Material | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.35 € | 1 | Available | 1 Day | 176 | [Polyamide] Technopolymer | [Polyamide] Technopolymer | 49 | 35 | 16 | 28 | 80 | - | - | - | - | 33 | 39 | 44 | - | 35 | - | 175 | 16 | 13 | - | 70 | - | 16 | 195 | - | 20 | VDS+IRS | safety fold away handle | - | Plain hole | - | - | VDS.175+IRS A-16 | - |
Loading...
This page is VDS. - Solid handwheels -Technopolymer, part number 72821-R.
You can find the detail information about specifications and dimensions on part number 72821-R.
Configure
Basic Attributes
Material Handle
Material Grip
D
L
B
d1
b
d6
m
t
work1
High performing lines
Material
Execution
Type
D(Ø)
L(mm)
d1(mm)
d(mm)
h(mm)
H(mm)
d2
d3
d4
d5
External diameter
h1
l
R
Hole
torque1
work3
Sub execution
Handle
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
170505-K |
170515-K |
170525-K |
72821-R-K |
72822-R |
72822-R-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d5 | d6 | External diameter | h1 | l | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | High performing lines | Type of assembly | Material | Execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.57 € | 1 | Available |
Same day
Stock | - | - | - | - | - | 12 | 27 | - | 125 | 57 | 24 | 26 | 24 | 28 | 36 | 4 | 31 | 70 | 125 | 7 | - | - | - | 13.8 | - | 200 | 23 | - | - | without handle | - | Plain hole and keyway | Technopolymer | VDT. | VDT.125 A-12-K | 285 | |
32.25 € | 1 | Available | 1 Day | - | - | - | - | - | 12 | 27 | 65 | 125 | 57 | 24 | 26 | 24 | 28 | 36 | 4 | 31 | 70 | 125 | 7 | - | M8 | 47 | 13.8 | - | 200 | 23 | - | - | revolving handle | - | Plain hole and keyway | Technopolymer | VDT+I | VDT.125+I A-12-K | 355 | |
51.06 € | 1 | Available | 1 Day | - | - | - | - | - | 12 | 27 | 65 | 125 | 57 | 24 | 26 | 24 | 28 | 36 | 4 | 31 | 70 | 125 | 7 | - | - | 47 | 13.8 | - | 200 | 23 | - | - | fold away handle | - | Plain hole and keyway | Technopolymer | VDT+IR | VDT.125+IR A-12-K | 365 | |
92.49 € | 1 | Available | 4 Days | - | - | - | - | - | 16 | 28 | 80 | 176 | 49 | - | 35 | 33 | 39 | 44 | 5 | 35 | - | 175 | 16 | 13 | - | 70 | 18.3 | - | 195 | 20 | - | - | safety fold away handle | - | Plain hole and keyway | Technopolymer | VDS+IRS | VDS.175+IRS-A16-K | 580 | |
88.35 € | 1 | Available | 1 Day | 176 | [Polyamide] Technopolymer | [Polyamide] Technopolymer | 49 | 35 | 20 | 28 | 80 | - | - | - | - | 33 | 39 | 44 | - | 35 | - | 175 | 16 | 13 | - | 70 | - | 20 | 195 | - | 20 | VDS+IRS | safety fold away handle | - | Plain hole | - | - | VDS.175+IRS A-20 | - | |
92.49 € | 1 | Available | 4 Days | - | - | - | - | - | 20 | 28 | 80 | 176 | 49 | - | 35 | 33 | 39 | 44 | 6 | 35 | - | 175 | 16 | 13 | - | 70 | 22.8 | - | 195 | 20 | - | - | safety fold away handle | - | Plain hole and keyway | Technopolymer | VDS+IRS | VDS.175+IRS-A20-K | 570 |