VDS. - Solid handwheels -Technopolymer (Part Numbers - CAD Download)

VDS. - Solid handwheels -Technopolymer
  • Volume Discount
Solid handwheels.
High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.
Acetal resin based (POM) technopolymer boss cap, light grey colour, press-fit assembly.
Black-oxide steel or stainless steel AISI 304 boss, H7 reamed hole.
Available with various types of handles.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

72802-R

Part Number
72802-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(Ø)
Mounting Section, Hole Machining Handle Handle, Type Material Grip L
(mm)
d1
(mm)
d
(mm)
h
(mm)
H
(mm)
D L B d1 d2 d3 d4 b d5 d6 h1 l m R t Hole torque1 work1 work3 Sub execution High performing lines Type of assembly Execution Description Weight

35.09 €

1 Available 1 Day 176Circular hole (reamer finish)AvailableRotating[Polyamide] Technopolymer4935202880----333944-35-1613M1070-20195-26VDS+I-Plain hole-VDS.175+I A-20-

Loading...

  1. 1

Basic information

Handwheel Type Solid Material Handle Technopolymer

This page is VDS. - Solid handwheels -Technopolymer, part number 72802-R.
You can find the detail information about specifications and dimensions on part number 72802-R.

Variation of this product

Part Number
170505-K
170515-K
170525-K
72802-R-K
72810-R
72810-R-K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(Ø)
Mounting Section, Hole Machining Handle Handle, Type Material Grip L
(mm)
d1
(mm)
d
(mm)
h
(mm)
H
(mm)
D L B d1 d2 d3 d4 b d5 d6 h1 l m R t Hole torque1 work1 work3 Sub execution High performing lines Type of assembly Execution Description Weight

26.57 €

1 Available Same day

Stock

125Circular hole (reamer finish)None (without grip mounting hole)----1227-125572426242836431707---13.8-20023---Plain hole and keywayVDT.VDT.125 A-12-K285

32.25 €

1 Available 1 Day 125Circular hole (reamer finish)AvailableRotating[Polyamide] Technopolymer--122765125572426242836431707-M84713.8-20023---Plain hole and keywayVDT+IVDT.125+I A-12-K355

51.06 €

1 Available 1 Day 125Circular hole (reamer finish)AvailableOffset Type[Polyamide] Technopolymer--122765125572426242836431707--4713.8-20023---Plain hole and keywayVDT+IRVDT.125+IR A-12-K365

39.23 €

1 Available 4 Days 176Circular hole (reamer finish)AvailableRotating[Polyamide] Technopolymer--20288017649-35333944635-1613M107022.8-19526---Plain hole and keywayVDS+IVDS.175+I-A20-K470

53.44 €

1 Available 1 Day 176Circular hole (reamer finish)AvailableOffset Type[Polyamide] Technopolymer493582880----333944-35-1613-70-8195-20VDS+IR-Plain hole-VDS.175+IR A-8-

57.55 €

1 Available 4 Days 176Circular hole (reamer finish)AvailableOffset Type[Polyamide] Technopolymer--8288017649-35333944235-1613-709-19520---Plain hole and keywayVDS+IRVDS.175+IR-A8-K588

Tech Support