Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
72665-R-K
Part Number
|
---|
72665-R-K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d5 | d6 | External diameter | h1 | l | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | High performing lines | Type of assembly | Material | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.70 € | 1 | Available | 4 Days | - | - | - | - | - | 10 | 22 | - | 102 | 34 | - | 22 | 20 | 27 | 30 | 3 | 25 | - | 100 | 9 | 10 | - | - | 11.4 | - | 60 | 13 | - | - | without handle | - | Plain hole and keyway | Stainless steel | VDS-SST | VDS.100-SST-10-K | 141 |
Loading...
Configure
Basic Attributes
D(Ø)
Material Handle
Material Grip
L(mm)
d1(mm)
H(mm)
B
d6
m
R
Hole
work3
Sub execution
High performing lines
Type
d(mm)
h(mm)
D
L
d1
d2
d3
d4
b
d5
External diameter
h1
l
t
torque1
work1
Handle
Type of assembly
Material
Execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes