Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
72700-R-K
Part Number
|
---|
72700-R-K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d5 | d6 | External diameter | h1 | l | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | High performing lines | Type of assembly | Material | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.27 € | 1 | Available |
Same day
Stock | - | - | - | - | - | 8 | 27 | 60 | 125 | 39.5 | - | 26 | 24 | 31 | 35 | 2 | 28 | - | 125 | 11 | 11 | M6 | 49 | 9 | - | 125 | 25 | - | - | revolving handle | - | Plain hole and keyway | Technopolymer | VDS+I | VDS.125+I-A8-K | 282 |
Loading...
This page is VDS. - Solid handwheels -Technopolymer, part number 72700-R-K.
You can find the detail information about specifications and dimensions on part number 72700-R-K.
Configure
Stock
Basic Attributes
D(Ø)
Material Handle
Material Grip
L(mm)
d1(mm)
B
d6
Hole
work3
Sub execution
High performing lines
Type
d(mm)
h(mm)
H(mm)
D
L
d1
d2
d3
d4
b
d5
External diameter
h1
l
m
R
t
torque1
work1
Handle
Type of assembly
Material
Execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
170505-K |
170515-K |
170525-K |
72701-R |
72701-R-K |
72702-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d5 | d6 | External diameter | h1 | l | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | High performing lines | Type of assembly | Material | Execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.58 € | 1 | Available |
Same day
Stock | - | - | - | - | - | 12 | 27 | - | 125 | 57 | 24 | 26 | 24 | 28 | 36 | 4 | 31 | 70 | 125 | 7 | - | - | - | 13.8 | - | 200 | 23 | - | - | without handle | - | Plain hole and keyway | Technopolymer | VDT. | VDT.125 A-12-K | 285 | |
30.23 € | 1 | Available | 1 Day | - | - | - | - | - | 12 | 27 | 65 | 125 | 57 | 24 | 26 | 24 | 28 | 36 | 4 | 31 | 70 | 125 | 7 | - | M8 | 47 | 13.8 | - | 200 | 23 | - | - | revolving handle | - | Plain hole and keyway | Technopolymer | VDT+I | VDT.125+I A-12-K | 355 | |
48.29 € | 1 | Available | 1 Day | - | - | - | - | - | 12 | 27 | 65 | 125 | 57 | 24 | 26 | 24 | 28 | 36 | 4 | 31 | 70 | 125 | 7 | - | - | 47 | 13.8 | - | 200 | 23 | - | - | fold away handle | - | Plain hole and keyway | Technopolymer | VDT+IR | VDT.125+IR A-12-K | 365 | |
23.10 € | 1 | Available | 1 Day | 125 | [Polyamide] Technopolymer | [Polyamide] Technopolymer | 39.5 | 26 | 12 | 27 | 60 | - | - | - | - | 24 | 31 | 35 | - | 28 | - | 125 | 11 | 11 | M6 | 49 | - | 12 | 125 | - | 25 | VDS+I | revolving handle | - | Plain hole | - | - | VDS.125+I A-12 | - | |
26.27 € | 1 | Available | 1 Day | - | - | - | - | - | 12 | 27 | 60 | 125 | 39.5 | - | 26 | 24 | 31 | 35 | 4 | 28 | - | 125 | 11 | 11 | M6 | 49 | 13.8 | - | 125 | 25 | - | - | revolving handle | - | Plain hole and keyway | Technopolymer | VDS+I | VDS.125+I-A12-K | 270 | |
23.10 € | 1 | Available | 1 Day | 125 | [Polyamide] Technopolymer | [Polyamide] Technopolymer | 39.5 | 26 | 14 | 27 | 60 | - | - | - | - | 24 | 31 | 35 | - | 28 | - | 125 | 11 | 11 | M6 | 49 | - | 14 | 125 | - | 25 | VDS+I | revolving handle | - | Plain hole | - | - | VDS.125+I A-14 | - |