Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
72802-R-K
Part Number
|
---|
72802-R-K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d5 | d6 | External diameter | h1 | l | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | High performing lines | Type of assembly | Material | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.07 € | 1 | Available | 4 Days | - | - | - | - | - | 20 | 28 | 80 | 176 | 49 | - | 35 | 33 | 39 | 44 | 6 | 35 | - | 175 | 16 | 13 | M10 | 70 | 22.8 | - | 195 | 26 | - | - | revolving handle | - | Plain hole and keyway | Technopolymer | VDS+I | VDS.175+I-A20-K | 470 |
Loading...
Configure
Basic Attributes
D(Ø)
Material Handle
Material Grip
L(mm)
d1(mm)
B
d6
Hole
work3
Sub execution
High performing lines
Type
d(mm)
h(mm)
H(mm)
D
L
d1
d2
d3
d4
b
d5
External diameter
h1
l
m
R
t
torque1
work1
Handle
Type of assembly
Material
Execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes