Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
170917-K
Part Number
|
---|
170917-K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d5 | d6 | External diameter | h1 | l | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | High performing lines | Type of assembly | Material | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.68 € | 1 | Available | 4 Days | - | - | - | - | - | 20 | 31 | 90 | 200 | 68 | 30 | 40 | 38 | 50 | 51 | 6 | 52 | 110 | 200 | 9 | - | M10 | 78 | 22.8 | - | 600 | 35 | - | - | revolving handle | - | Plain hole and keyway | Technopolymer | VDT+I | VDT.200+I A-20-K | 820 |
Loading...
Configure
Basic Attributes
D(Ø)
Material Handle
Material Grip
L(mm)
d1(mm)
l
Hole
work3
Sub execution
High performing lines
Type
d(mm)
h(mm)
H(mm)
D
L
B
d1
d2
d3
d4
b
d5
d6
External diameter
h1
m
R
t
torque1
work1
Handle
Type of assembly
Material
Execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes