Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
72665-R
Part Number
|
---|
72665-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d5 | d6 | External diameter | h1 | l | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | High performing lines | Type of assembly | Material | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.54 € | 1 | Available | 4 Days | 102 | Stainless steel | Stainless steel | 34 | 22 | 10 | 22 | - | - | - | - | - | 20 | 27 | 30 | - | 25 | - | 100 | 9 | 10 | - | - | - | 10 | 60 | - | 13 | VDS-SST | without handle | Inox | Plain hole | - | - | VDS.100-SST-10 | - |
Loading...
This page is VDS. - Solid handwheels -Technopolymer, part number 72665-R.
You can find the detail information about specifications and dimensions on part number 72665-R.
Configure
Basic Attributes
H(mm)
D
L
B
d1
b
d6
m
R
t
work1
Material
Execution
Type
D(Ø)
Material Handle
Material Grip
L(mm)
d1(mm)
d(mm)
h(mm)
d2
d3
d4
d5
External diameter
h1
l
Hole
torque1
work3
Sub execution
Handle
High performing lines
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
170505-K |
170515-K |
170525-K |
72665-R-K |
72670-R |
72670-R-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d5 | d6 | External diameter | h1 | l | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | High performing lines | Type of assembly | Material | Execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.58 € | 1 | Available |
Same day
Stock | - | - | - | - | - | 12 | 27 | - | 125 | 57 | 24 | 26 | 24 | 28 | 36 | 4 | 31 | 70 | 125 | 7 | - | - | - | 13.8 | - | 200 | 23 | - | - | without handle | - | Plain hole and keyway | Technopolymer | VDT. | VDT.125 A-12-K | 285 | |
30.23 € | 1 | Available | 1 Day | - | - | - | - | - | 12 | 27 | 65 | 125 | 57 | 24 | 26 | 24 | 28 | 36 | 4 | 31 | 70 | 125 | 7 | - | M8 | 47 | 13.8 | - | 200 | 23 | - | - | revolving handle | - | Plain hole and keyway | Technopolymer | VDT+I | VDT.125+I A-12-K | 355 | |
48.29 € | 1 | Available | 1 Day | - | - | - | - | - | 12 | 27 | 65 | 125 | 57 | 24 | 26 | 24 | 28 | 36 | 4 | 31 | 70 | 125 | 7 | - | - | 47 | 13.8 | - | 200 | 23 | - | - | fold away handle | - | Plain hole and keyway | Technopolymer | VDT+IR | VDT.125+IR A-12-K | 365 | |
22.70 € | 1 | Available | 4 Days | - | - | - | - | - | 10 | 22 | - | 102 | 34 | - | 22 | 20 | 27 | 30 | 3 | 25 | - | 100 | 9 | 10 | - | - | 11.4 | - | 60 | 13 | - | - | without handle | - | Plain hole and keyway | Stainless steel | VDS-SST | VDS.100-SST-10-K | 141 | |
16.70 € | 1 | Available | 1 Day | 102 | [Polyamide] Technopolymer | [Polyamide] Technopolymer | 34 | 22 | 8 | 22 | 60 | - | - | - | - | 20 | 27 | 30 | - | 25 | - | 100 | 9 | 10 | M6 | 38 | - | 8 | 60 | - | 13 | VDS+I | revolving handle | - | Plain hole | - | - | VDS.100+I A-8 | - | |
19.87 € | 1 | Available | 1 Day | - | - | - | - | - | 8 | 22 | 60 | 102 | 34 | - | 22 | 20 | 27 | 30 | 2 | 25 | - | 100 | 9 | 10 | M6 | 38 | 9 | - | 60 | 13 | - | - | revolving handle | - | Plain hole and keyway | Technopolymer | VDS+I | VDS.100+I-A8-K | 180 |