Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
170717-K
Part Number
|
---|
170717-K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d5 | d6 | External diameter | h1 | l | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | High performing lines | Type of assembly | Material | Execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.93 € | 1 | Available | 1 Day | - | - | - | - | - | 14 | 28 | 80 | 160 | 64 | 27 | 35 | 33 | 38 | 46 | 5 | 40 | 90 | 160 | 11 | - | M8 | 62 | 16.3 | - | 400 | 25 | - | - | revolving handle | - | Plain hole and keyway | Technopolymer | VDT+I | VDT.160+I A-14-K | 585 |
Loading...
This page is VDS. - Solid handwheels -Technopolymer, part number 170717-K.
You can find the detail information about specifications and dimensions on part number 170717-K.
Configure
Basic Attributes
D(Ø)
Material Handle
Material Grip
L(mm)
d1(mm)
l
Hole
work3
Sub execution
High performing lines
Type
d(mm)
h(mm)
H(mm)
D
L
B
d1
d2
d3
d4
b
d5
d6
External diameter
h1
m
R
t
torque1
work1
Handle
Type of assembly
Material
Execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
170505-K |
170515-K |
170525-K |
170727-K |
170907-K |
170917-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | Material Handle | Material Grip | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | D | L | B | d1 | d2 | d3 | d4 | b | d5 | d6 | External diameter | h1 | l | m | R | t | Hole | torque1 | work1 | work3 | Sub execution | Handle | High performing lines | Type of assembly | Material | Execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.58 € | 1 | Available |
Same day
Stock | - | - | - | - | - | 12 | 27 | - | 125 | 57 | 24 | 26 | 24 | 28 | 36 | 4 | 31 | 70 | 125 | 7 | - | - | - | 13.8 | - | 200 | 23 | - | - | without handle | - | Plain hole and keyway | Technopolymer | VDT. | VDT.125 A-12-K | 285 | |
30.23 € | 1 | Available | 1 Day | - | - | - | - | - | 12 | 27 | 65 | 125 | 57 | 24 | 26 | 24 | 28 | 36 | 4 | 31 | 70 | 125 | 7 | - | M8 | 47 | 13.8 | - | 200 | 23 | - | - | revolving handle | - | Plain hole and keyway | Technopolymer | VDT+I | VDT.125+I A-12-K | 355 | |
48.29 € | 1 | Available | 1 Day | - | - | - | - | - | 12 | 27 | 65 | 125 | 57 | 24 | 26 | 24 | 28 | 36 | 4 | 31 | 70 | 125 | 7 | - | - | 47 | 13.8 | - | 200 | 23 | - | - | fold away handle | - | Plain hole and keyway | Technopolymer | VDT+IR | VDT.125+IR A-12-K | 365 | |
57.07 € | 1 | Available | 1 Day | - | - | - | - | - | 14 | 28 | 80 | 160 | 64 | 27 | 35 | 33 | 38 | 46 | 5 | 40 | 90 | 160 | 11 | - | - | 62 | 16.3 | - | 400 | 25 | - | - | fold away handle | - | Plain hole and keyway | Technopolymer | VDT+IR | VDT.160+IR A-14-K | 600 | |
49.24 € | 1 | Available | 4 Days | - | - | - | - | - | 20 | 31 | - | 200 | 68 | 30 | 40 | 38 | 50 | 51 | 6 | 52 | 110 | 200 | 9 | - | - | - | 22.8 | - | 600 | 35 | - | - | without handle | - | Plain hole and keyway | Technopolymer | VDT. | VDT.200 A-20-K | 730 | |
57.68 € | 1 | Available | 4 Days | - | - | - | - | - | 20 | 31 | 90 | 200 | 68 | 30 | 40 | 38 | 50 | 51 | 6 | 52 | 110 | 200 | 9 | - | M10 | 78 | 22.8 | - | 600 | 35 | - | - | revolving handle | - | Plain hole and keyway | Technopolymer | VDT+I | VDT.200+I A-20-K | 820 |