Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CE.34015
Part Number
|
---|
CE.34015 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | d | L | Sub execution | Material | High performing lines | d1 | d2 | d3 | H | h | l | l1 | m | R | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.83 € | 1 | Available |
Same day
Stock | 125 | 8 | 63 | VDSC-GXX2+I | Technopolymer | - | 22 | 35 | 76 | 65 | 22 | 22 | 14 | M8 | 48.5 |
Loading...
Indicator combinations | GA02 - GA12 - GW12 |
---|
This page is VDSC-XX - Handwheels for position indicators -Technopolymer, part number CE.34015.
You can find the detail information about specifications and dimensions on part number CE.34015.
Configure
Stock
Basic Attributes
High performing lines
Type
D
d
L
Sub execution
Material
d1
d2
d3
H
h
l
l1
m
R
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CE.34017 |
CE.34021 |
CE.34023 |
CE.34045 |
CE.34047 |
CE.34051 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | d | L | Sub execution | Material | High performing lines | d1 | d2 | d3 | H | h | l | l1 | m | R |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.38 € | 1 | Available |
Same day
Stock | 125 | 8 | 63 | VDSC-GXX2+I-SST | Technopolymer | Inox | 22 | 35 | 76 | 65 | 22 | 22 | 14 | M8 | 48.5 | |
38.83 € | 1 | Available | 5 Days | 125 | 10 | 63 | VDSC-GXX2+I | Technopolymer | - | 22 | 35 | 76 | 65 | 22 | 22 | 14 | M8 | 48.5 | |
52.38 € | 1 | Available | 4 Days | 125 | 10 | 63 | VDSC-GXX2+I-SST | Technopolymer | Inox | 22 | 35 | 76 | 65 | 22 | 22 | 14 | M8 | 48.5 | |
49.35 € | 1 | Available |
Same day
Stock | 160 | 10 | 66 | VDSC-GXX2+IR | Technopolymer | - | 26 | 38.5 | 77 | 60 | 30 | 25.5 | 7.5 | - | 63 | |
61.07 € | 1 | Available |
Same day
Stock | 160 | 10 | 66 | VDSC-GXX2-SST+IR | Technopolymer | Inox | 26 | 38.5 | 77 | 60 | 30 | 25.5 | 7.5 | - | 63 | |
49.35 € | 1 | Available |
Same day
Stock | 160 | 12 | 66 | VDSC-GXX2+IR | Technopolymer | - | 26 | 38.5 | 77 | 60 | 30 | 25.5 | 7.5 | - | 63 |