Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
170327
Part Number
|
---|
170327 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | B | d2 | d3 | d4 | d5 | d6 | External diameter | h1 | m | R | Hole | torque1 | work3 | Sub execution | Handle | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.72 € | 1 | Available | 13 Days | 100 | 49 | 22 | 10 | 22 | 60 | 22 | 20 | 26 | 32 | 28 | 54 | 100 | 5.5 | - | 37 | 10 | 180 | 21 | VDT+IR | fold away handle | VDT.100+IR A-10 |
Loading...
Material Handle | Technopolymer | Material Grip | Technopolymer | Type of assembly | Plain hole |
---|
This page is VDT. - Solid handwheels -Technopolymer, part number 170327.
You can find the detail information about specifications and dimensions on part number 170327.
Configure
Basic Attributes
m
Type
D(Ø)
L(mm)
d1(mm)
d(mm)
h(mm)
H(mm)
B
d2
d3
d4
d5
d6
External diameter
h1
R
Hole
torque1
work3
Sub execution
Handle
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
170307 |
170317 |
170505 |
170515 |
170525 |
170707 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | B | d2 | d3 | d4 | d5 | d6 | External diameter | h1 | m | R | Hole | torque1 | work3 | Sub execution | Handle | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.57 € | 1 | Available | 4 Days | 100 | 49 | 22 | 10 | 22 | - | 22 | 20 | 26 | 32 | 28 | 54 | 100 | 5.5 | - | - | 10 | 180 | 21 | VDT. | without handle | VDT.100 A-10 | |
22.75 € | 1 | Available | 1 Day | 100 | 49 | 22 | 10 | 22 | 60 | 22 | 20 | 26 | 32 | 28 | 54 | 100 | 5.5 | M6 | 37 | 10 | 180 | 21 | VDT+I | revolving handle | VDT.100+I A-10 | |
20.42 € | 1 | Available | 4 Days | 125 | 57 | 26 | 12 | 27 | - | 24 | 24 | 28 | 36 | 31 | 70 | 125 | 7 | - | - | 12 | 200 | 23 | VDT. | without handle | VDT.125 A-12 | |
27.06 € | 1 | Available | 4 Days | 125 | 57 | 26 | 12 | 27 | 65 | 24 | 24 | 28 | 36 | 31 | 70 | 125 | 7 | M8 | 47 | 12 | 200 | 23 | VDT+I | revolving handle | VDT.125+I A-12 | |
45.12 € | 1 | Available | 4 Days | 125 | 57 | 26 | 12 | 27 | 65 | 24 | 24 | 28 | 36 | 31 | 70 | 125 | 7 | - | 47 | 12 | 200 | 23 | VDT+IR | fold away handle | VDT.125+IR A-12 | |
29.68 € | 1 | Available | 4 Days | 160 | 64 | 35 | 14 | 28 | - | 27 | 33 | 38 | 46 | 40 | 90 | 160 | 11 | - | - | 14 | 400 | 25 | VDT. | without handle | VDT.160 A-14 |