Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
73121
Part Number
|
---|
73121 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | d1 | d2 | Diameter | h | l1 | l2 | Type of assembly | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.05 € | 1 | Available |
Same day
Stock | 8 | - | 35 | 22 | 19 | 12 | 35 | 14 | 18 | 10 | Blind hole | VH.153-B | VH.153/35 B-8 |
Loading...
Material | Duroplast |
---|
This page is VH.153 - Lobe knobs -Duroplast, part number 73121.
You can find the detail information about specifications and dimensions on part number 73121.
Configure
Stock
Basic Attributes
l(mm)
Type
d
D(φ)
L(mm)
d1
d2
Diameter
h
l1
l2
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
73031 |
73041 |
73101 |
73131 |
73141 |
73151 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | D (φ) | L (mm) | d1 | d2 | Diameter | h | l1 | l2 | Type of assembly | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.21 € | 1 | Available |
Same day
Stock | M5 | - | 25 | 18 | 15 | - | 25 | 10 | - | 9 | Blind hole | VH.153-B | VH.153/25 B-M5 | |
3.04 € | 1 | Available |
Same day
Stock | M6 | 20 | 25 | 18 | 15 | - | 25 | - | - | 9 | Threaded screw | VH.153-p | VH.153/25 p-M6x20 | |
4.07 € | 1 | Available |
Same day
Stock | 6 | - | 35 | 22 | 19 | 12 | 35 | 14 | 17 | 10 | Blind hole | VH.153-B | VH.153/35 B-6 | |
3.85 € | 1 | Available | 5 Days | M6 | - | 35 | 22 | 19 | - | 35 | 12 | - | 10 | Blind hole | VH.153-B | VH.153/35 B-M6 | |
3.87 € | 1 | Available |
Same day
Stock | M8 | - | 35 | 22 | 19 | - | 35 | 13 | - | 10 | Blind hole | VH.153-B | VH.153/35 B-M8 | |
3.43 € | 1 | Available |
Same day
Stock | M6 | 16 | 35 | 22 | 19 | - | 35 | - | - | 10 | Threaded screw | VH.153-p | VH.153/35 p-M6x16 |