Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
73531
Part Number
|
---|
73531 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | d1 | d2 | Diameter | h | l1 | l2 | Type of assembly | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.10 € | 1 | Available |
Same day
Stock | M12 | 50 | 72 | 46 | 32 | - | 70 | - | - | 21 | Threaded screw | VH.153-p | VH.153/74 p-M12x50 |
Loading...
Material | Duroplast |
---|
This page is VH.153 - Lobe knobs -Duroplast, part number 73531.
You can find the detail information about specifications and dimensions on part number 73531.
Configure
Stock
Basic Attributes
d2
h
l1
Type
d
l(mm)
D(φ)
L(mm)
d1
Diameter
l2
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
73031 |
73041 |
73101 |
73121 |
73601 |
73621 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | D (φ) | L (mm) | d1 | d2 | Diameter | h | l1 | l2 | Type of assembly | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.21 € | 1 | Available |
Same day
Stock | M5 | - | 25 | 18 | 15 | - | 25 | 10 | - | 9 | Blind hole | VH.153-B | VH.153/25 B-M5 | |
3.04 € | 1 | Available |
Same day
Stock | M6 | 20 | 25 | 18 | 15 | - | 25 | - | - | 9 | Threaded screw | VH.153-p | VH.153/25 p-M6x20 | |
4.07 € | 1 | Available |
Same day
Stock | 6 | - | 35 | 22 | 19 | 12 | 35 | 14 | 17 | 10 | Blind hole | VH.153-B | VH.153/35 B-6 | |
4.05 € | 1 | Available |
Same day
Stock | 8 | - | 35 | 22 | 19 | 12 | 35 | 14 | 18 | 10 | Blind hole | VH.153-B | VH.153/35 B-8 | |
12.39 € | 1 | Available |
Same day
Stock | 8 | - | 85 | 49 | 32 | 20 | 85 | 26 | 35 | 21 | Blind hole | VH.153-A | VH.153/85 A-8 | |
13.00 € | 1 | Available |
Same day
Stock | M14 | - | 85 | 49 | 32 | - | 85 | 20 | - | 21 | Blind hole | VH.153-B | VH.153/85 B-M14 |