Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CE.30252
Part Number
|
---|
CE.30252 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | Material | D (φ) | L (mm) | d1 | d2 | d3 | d5 | f1 | h | h1 | Handwheel indicator combinations | High performing lines | l1 | l2 | l4 | R | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.28 € | 1 | Available | 4 Days | 10 | [Polyamide] Technopolymer | 85 | 55 | 18 | - | 58 | 6 | M4 | 20.5 | 5 | PA01 - PA11 | - | 18.5 | 10.5 | 14.5 | 19 | VHT-PXX | VHT.85-PXX1 A-10 |
Loading...
f | M5 | l3 | 18 |
---|
Configure
Basic Attributes
Material
d2
High performing lines
Type
d
D(φ)
L(mm)
d1
d3
d5
f1
h
h1
Handwheel indicator combinations
l1
l2
l4
R
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes