Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
75271
Part Number
|
---|
75271 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | B | d1 | d2 | Diameter | h | l1 | Type of assembly | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.82 € | 1 | Available |
Same day
Stock | M12 | 25 | 69 | 42 | 18 | 27 | - | 70 | - | - | Threaded screw | VL.155-p | VL.155/70 p-M12x25 |
Loading...
Material | Duroplast |
---|
This page is VL.155 - Lobe knobs -Duroplast, part number 75271.
You can find the detail information about specifications and dimensions on part number 75271.
Configure
Stock
Basic Attributes
d2
h
l1
Type
d
l(mm)
D(φ)
L(mm)
B
d1
Diameter
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
75031 |
75032 |
75041 |
75272 |
75301 |
75311 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | D (φ) | L (mm) | B | d1 | d2 | Diameter | h | l1 | Type of assembly | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.12 € | 1 | Available | 4 Days | M8 | 25 | 51 | 34 | 12 | 23 | - | 50 | - | - | Threaded screw | VL.155-p | VL.155/50 p-M8x25 | |
6.34 € | 1 | Available | 4 Days | M8 | 40 | 51 | 34 | 12 | 23 | - | 50 | - | - | Threaded screw | VL.155-p | VL.155/50 p-M8x40 | |
6.36 € | 1 | Available | 4 Days | M10 | 30 | 51 | 34 | 12 | 23 | - | 50 | - | - | Threaded screw | VL.155-p | VL.155/50 p-M10x30 | |
9.13 € | 1 | Available |
Same day
Stock | M12 | 50 | 69 | 42 | 18 | 27 | - | 70 | - | - | Threaded screw | VL.155-p | VL.155/70 p-M12x50 | |
11.44 € | 1 | Available | 4 Days | 8 | - | 82 | 48 | 19 | 33 | 20 | 80 | 26 | 35 | Blind hole | VL.155-A | VL.155/80 A-8 | |
10.89 € | 1 | Available | 4 Days | 10 | - | 82 | 48 | 19 | 33 | 18 | 80 | 25 | 31 | Blind hole | VL.155-A | VL.155/80 A-10 |