Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
77621
Part Number
|
---|
77621 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | L (mm) | d1 (mm) | H (mm) | B | d2 | b | d' | d'' | External diameter | H1 | l | l2 | m | R | t | torque1 | work3 | Sub execution | Handle | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.63 € | 1 | Available | 1 Day | 198 | 56 | 40 | 80 | 24 | 31 | 6 | 26 | 22 | 200 | - | 43 | 15 | M10 | 76 | 24.8 | 300 | 16 | VR.FP+I | revolving handle | VR.200 FP+I |
Loading...
Material Handle | Duroplast | Material Grip | Duroplast | Hole | 0 |
---|---|---|---|---|---|
Type of assembly | Not drilled |
This page is VR.FP - Spoked handwheels -Duroplast solid hub, part number 77621.
You can find the detail information about specifications and dimensions on part number 77621.
Configure
Basic Attributes
H1
Type
D(Ø)
L(mm)
d1(mm)
H(mm)
B
d2
b
d'
d''
External diameter
l
l2
m
R
t
torque1
work3
Sub execution
Handle
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
77221 |
77311 |
77321 |
77631 |
77711 |
77721 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | L (mm) | d1 (mm) | H (mm) | B | d2 | b | d' | d'' | External diameter | H1 | l | l2 | m | R | t | torque1 | work3 | Sub execution | Handle | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.24 € | 1 | Available | 1 Day | 124 | 45 | 24 | 50 | 18 | 20 | 5 | 16 | 13 | 125 | - | 36 | 12 | M8 | 47 | 15.3 | 120 | 8 | VR.FP+I | revolving handle | VR.125 FP+I | |
29.94 € | 1 | Available | 1 Day | 139 | 47 | 32 | - | 20 | 24 | 5 | 20 | 16 | 140 | - | 38 | 15 | - | - | 18.3 | 165 | 12 | VR.FP | without handle | VR.140 FP | |
38.59 € | 1 | Available | 1 Day | 139 | 47 | 32 | 65 | 20 | 24 | 5 | 20 | 16 | 140 | - | 38 | 15 | M8 | 53 | 18.3 | 165 | 12 | VR.FP+I | revolving handle | VR.140 FP+I | |
96.23 € | 1 | Available | 6 Days | 198 | 56 | 40 | 80 | 24 | 31 | 6 | 26 | 22 | 200 | 100 | 43 | 15 | - | 76 | 24.8 | 300 | 16 | VR.FP+IR | fold away handle | VR.200 FP+IR | |
66.73 € | 1 | Available | 1 Day | 247 | 66 | 49 | - | 30 | 38 | 8 | 34 | 27 | 250 | - | 44 | 15 | - | - | 30.3 | 405 | 19 | VR.FP | without handle | VR.250 FP | |
81.27 € | 1 | Available | 4 Days | 247 | 66 | 49 | 90 | 30 | 38 | 8 | 34 | 27 | 250 | - | 44 | 15 | M10 | 98 | 30.3 | 405 | 19 | VR.FP+I | revolving handle | VR.250 FP+I |