Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
80301
Part Number
|
---|
80301 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | B | d2 | External diameter | l | m | R | Hole | torque1 | work3 | Sub execution | Handle | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.69 € | 1 | Available | 4 Days | 249 | 49 | 68 | 12 | 22 | - | 30 | 105 | 250 | 30 | - | - | 12 | 650 | 25 | VRU. | without handle | VRU.250 |
Loading...
Material Handle | Duroplast | Material Grip | Duroplast | Type of assembly | Plain hole |
---|
This page is VRU. - Spoked handwheels -Duroplast large diameter hub, part number 80301.
You can find the detail information about specifications and dimensions on part number 80301.
Configure
Basic Attributes
H(mm)
m
R
Type
D(Ø)
L(mm)
d1(mm)
d(mm)
h(mm)
B
d2
External diameter
l
Hole
torque1
work3
Sub execution
Handle
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
80011 |
80101 |
80111 |
80201 |
80211 |
80311 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | L (mm) | d1 (mm) | d (mm) | h (mm) | H (mm) | B | d2 | External diameter | l | m | R | Hole | torque1 | work3 | Sub execution | Handle | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.75 € | 1 | Available |
Same day
Stock | 125 | 28 | 32 | 10 | 15 | 65 | 18 | 55 | 125 | 22 | M8 | 47 | 10 | 220 | 9 | VRU+I | revolving handle | VRU.125+I | |
43.21 € | 1 | Available |
Same day
Stock | 160 | 35 | 42 | 10 | 17 | - | 22 | 70 | 160 | 26 | - | - | 10 | 350 | 13 | VRU. | without handle | VRU.160 | |
55.84 € | 1 | Available |
Same day
Stock | 160 | 35 | 42 | 10 | 17 | 65 | 22 | 70 | 160 | 26 | M8 | 60 | 10 | 350 | 13 | VRU+I | revolving handle | VRU.160+I | |
59.14 € | 1 | Available |
Same day
Stock | 199 | 40 | 53 | 12 | 20 | - | 26 | 85 | 200 | 27 | - | - | 12 | 450 | 20 | VRU. | without handle | VRU.200 | |
75.59 € | 1 | Available |
Same day
Stock | 199 | 40 | 53 | 12 | 20 | 80 | 26 | 85 | 200 | 27 | M10 | 75 | 12 | 450 | 20 | VRU+I | revolving handle | VRU.200+I | |
112.75 € | 1 | Available | 4 Days | 249 | 49 | 68 | 12 | 22 | 80 | 30 | 105 | 250 | 30 | M10 | 99 | 12 | 650 | 25 | VRU+I | revolving handle | VRU.250+I |