VTR. - Knobs -Technopolymer

VTR. - Knobs -Technopolymer
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Polyamide based technopolymer (PA) knobs, black, orange colour, glossy finish.
Polypropylene based (PP) technopolymer boss cap , light grey colour.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
83001-R-C3
83002-R-C3
83011-R-C3
83012-R-C3
83021
83031
83041-R-C3
83042-R-C3
83043-R-C3
83051-R-C3
83052-R-C3
83053-R-C3
83401-R-C3
83402-R-C3
83411-R-C3
83412-R-C3
83421
83431
83441-R-C3
83442-R-C3
83443-R-C3
83451-R-C3
83452-R-C3
83453-R-C3
83801-R-C3
83802-R-C3
83811-R-C3
83812-R-C3
83821
83831
83836
83841-R-C3
83842-R-C3
83843-R-C3
83851-R-C3
83852-R-C3
83853-R-C3
84201-R-C3
84202-R-C3
84211-R-C3
84212-R-C3
84221
84231
84241-R-C3
84242-R-C3
84243-R-C3
84251-R-C3
84252-R-C3
84253-R-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
D
(φ)
L
(mm)
Color-finish accessory code D1 d1 d2 Diameter H h l2 s Type of assembly Sub execution External diameter Description Weight

1.98 €

25 Available 4 Days M5-3226C914---10-16-AG Blind holeVTR-B30VTR.32-C9-B-M5-C37

2.00 €

25 Available 4 Days M5-3226C214---10-16-AG Blind holeVTR-B30VTR.32-C2-B-M5-C37

2.00 €

25 Available 4 Days M6-3226C914---12-16-AG Blind holeVTR-B30VTR.32-C9-B-M6-C39

2.00 €

25 Available 4 Days M6-3226C214---12-16-AG Blind holeVTR-B30VTR.32-C2-B-M6-C39

1.98 €

25 Available 4 Days M5-3214--141030-64-Pass-through holeVTR-FP-VTR.32 FP-M5-

1.61 €

25 Available 4 Days --3214--141030-645Pass-through holeVTR-N-VTR.32 N-5x5-

1.93 €

25 Available 4 Days M5103226-14-----16-AL Threaded screwVTR-p30VTR.32-C9-p-M5x10-C39

1.98 €

25 Available 4 Days M5203226-14-----16-AL Threaded screwVTR-p30VTR.32-C9-p-M5x20-C310

1.98 €

25 Available 4 Days M5403226-14-----16-AL Threaded screwVTR-p30VTR.32-C9-p-M5x40-C313

2.00 €

25 Available 4 Days M6103226-14-----16-AL Threaded screwVTR-p30VTR.32-C9-p-M6x10-C310

1.98 €

25 Available 4 Days M6203226-14-----16-AL Threaded screwVTR-p30VTR.32-C9-p-M6x20-C313

1.98 €

25 Available 4 Days M6403226-14-----16-AL Threaded screwVTR-p30VTR.32-C9-p-M6x40-C315

2.26 €

25 Available 4 Days M6-4030C916---12-17-AG Blind holeVTR-B40VTR.40-C9-B-M6-C311

2.31 €

25 Available 4 Days M6-4030C216---12-17-AG Blind holeVTR-B40VTR.40-C2-B-M6-C311

2.37 €

25 Available 4 Days M8-4030C916---14-17-AG Blind holeVTR-B40VTR.40-C9-B-M8-C313

2.44 €

25 Available 4 Days M8-4030C216---14-17-AG Blind holeVTR-B40VTR.40-C2-B-M8-C313

2.16 €

25 Available 4 Days M6-4018--161240-85-Pass-through holeVTR-FP-VTR.40 FP-M6-

1.89 €

25 Available 4 Days --4018--161240-856Pass-through holeVTR-N-VTR.40 N-6x6-

2.29 €

25 Available 4 Days M6104030-16-----17-AL Threaded screwVTR-p40VTR.40-C9-p-M6x10-C314

2.37 €

25 Available 4 Days M6204030-16-----17-AL Threaded screwVTR-p40VTR.40-C9-p-M6x20-C315

2.42 €

25 Available 4 Days M6404030-16-----17-AL Threaded screwVTR-p40VTR.40-C9-p-M6x40-C319

2.42 €

25 Available 4 Days M8164030-16-----17-AL Threaded screwVTR-p40VTR.40-C9-p-M8x16-C319

2.42 €

25 Available 4 Days M8304030-16-----17-AL Threaded screwVTR-p40VTR.40-C9-p-M8x30-C325

2.53 €

25 Available 4 Days M8504030-16-----17-AL Threaded screwVTR-p40VTR.40-C9-p-M8x50-C330

3.26 €

10 Available 4 Days M8-5035C919---14-19-AG Blind holeVTR-B50VTR.50-C9-B-M8-C318

3.26 €

10 Available 4 Days M8-5035C219---14-19-AG Blind holeVTR-B50VTR.50-C2-B-M8-C318

3.41 €

10 Available 4 Days M10-5035C919---16-19-AG Blind holeVTR-B50VTR.50-C9-B-M10-C322

3.41 €

10 Available 4 Days M10-5035C219---16-19-AG Blind holeVTR-B50VTR.50-C2-B-M10-C322

2.84 €

10 Available 4 Days M8-5022--191650-106-Pass-through holeVTR-FP-VTR.50 FP-M8-

2.31 €

10 Available 4 Days --5022--191650-1066Pass-through holeVTR-N-VTR.50 N-6x6-

2.31 €

10 Available 4 Days --5022--191650-1067Pass-through holeVTR-N-VTR.50 N-7x7-

3.26 €

10 Available 4 Days M8165035-19-----19-AL Threaded screwVTR-p50VTR.50-C9-p-M8X16-C328

3.30 €

10 Available 4 Days M8305035-19-----19-AL Threaded screwVTR-p50VTR.50-C9-p-M8X30-C332

3.39 €

10 Available 4 Days M8505035-19-----19-AL Threaded screwVTR-p50VTR.50-C9-p-M8X50-C337

3.30 €

10 Available 4 Days M10205035-19-----19-AL Threaded screwVTR-p50VTR.50-C9-p-M10x20-C335

3.39 €

10 Available 4 Days M10305035-19-----19-AL Threaded screwVTR-p50VTR.50-C9-p-M10x30-C340

3.44 €

10 Available 4 Days M10505035-19-----19-AL Threaded screwVTR-p50VTR.50-C9-p-M10x50-C350

3.96 €

10 Available 4 Days M10-6041C922---16-22-AG Blind holeVTR-B60VTR.60-C9-B-M10-C330

4.05 €

10 Available 4 Days M10-6041C222---16-22-AG Blind holeVTR-B60VTR.60-C2-B-M10-C330

4.20 €

10 Available 4 Days M12-6041C922---18-22-AG Blind holeVTR-B60VTR.60-C9-B-M12-C332

4.27 €

10 Available 4 Days M12-6041C222---18-22-AG Blind holeVTR-B60VTR.60-C2-B-M12-C332

3.61 €

2.53 €

1 Available Same day

Stock

M10-6026--221960-127-Pass-through holeVTR-FP-VTR.60 FP-M10-

3.06 €

2.14 €

1 Available Same day

Stock

--6026--221960-1277Pass-through holeVTR-N-VTR.60 N-7x7-

3.94 €

10 Available 4 Days M10206041-22-----22-AL Threaded screwVTR-p60VTR.60-C9-p-M10x20-C346

3.96 €

10 Available 4 Days M10306041-22-----22-AL Threaded screwVTR-p60VTR.60-C9-p-M10x30-C348

4.09 €

10 Available 4 Days M10506041-22-----22-AL Threaded screwVTR-p60VTR.60-C9-p-M10x50-C360

4.49 €

10 Available 4 Days M12206041-22-----22-AL Threaded screwVTR-p60VTR.60-C9-p-M12x20-C357

4.60 €

10 Available 4 Days M12306041-22-----22-AL Threaded screwVTR-p60VTR.60-C9-p-M12x30-C365

4.84 €

10 Available 4 Days M12506041-22-----22-AL Threaded screwVTR-p60VTR.60-C9-p-M12x50-C380

Loading...

  1. 1

Basic information

Material Technopolymer

Tech Support