Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
83012-R-C3
Part Number
|
---|
83012-R-C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | Color-finish accessory code | D1 | d1 | d2 | Diameter | H | h | l2 | s | Type of assembly | Sub execution | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.89 € | 25 | Available | 4 Days | M6 | - | 32 | 26 | C2 | 14 | - | - | - | 12 | - | 16 | - | AG Blind hole | VTR-B | 30 | VTR.32-C2-B-M6-C3 | 9 |
Loading...
Material | Technopolymer |
---|
This page is VTR. - Knobs -Technopolymer, part number 83012-R-C3.
You can find the detail information about specifications and dimensions on part number 83012-R-C3.
Configure
Basic Attributes
l(mm)
d1
d2
Diameter
h
s
Type
d
D(φ)
L(mm)
Color-finish accessory code
D1
H
l2
Type of assembly
Sub execution
External diameter
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
83001-R-C3 |
83002-R-C3 |
83011-R-C3 |
83021 |
83031 |
83041-R-C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | D (φ) | L (mm) | Color-finish accessory code | D1 | d1 | d2 | Diameter | H | h | l2 | s | Type of assembly | Sub execution | External diameter | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.87 € | 25 | Available | 4 Days | M5 | - | 32 | 26 | C9 | 14 | - | - | - | 10 | - | 16 | - | AG Blind hole | VTR-B | 30 | VTR.32-C9-B-M5-C3 | 7 | |
1.89 € | 25 | Available | 4 Days | M5 | - | 32 | 26 | C2 | 14 | - | - | - | 10 | - | 16 | - | AG Blind hole | VTR-B | 30 | VTR.32-C2-B-M5-C3 | 7 | |
1.89 € | 25 | Available | 4 Days | M6 | - | 32 | 26 | C9 | 14 | - | - | - | 12 | - | 16 | - | AG Blind hole | VTR-B | 30 | VTR.32-C9-B-M6-C3 | 9 | |
1.85 € | 25 | Available | 4 Days | M5 | - | 32 | 14 | - | - | 14 | 10 | 30 | - | 6 | 4 | - | Pass-through hole | VTR-FP | - | VTR.32 FP-M5 | - | |
1.52 € | 25 | Available | 4 Days | - | - | 32 | 14 | - | - | 14 | 10 | 30 | - | 6 | 4 | 5 | Pass-through hole | VTR-N | - | VTR.32 N-5x5 | - | |
1.78 € | 25 | Available | 4 Days | M5 | 10 | 32 | 26 | - | 14 | - | - | - | - | - | 16 | - | AL Threaded screw | VTR-p | 30 | VTR.32-C9-p-M5x10-C3 | 9 |