• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

VTT - Knobs with solid section -Technopolymer easy cleaning (Part Numbers - CAD Download)

VTT - Knobs with solid section -Technopolymer easy cleaning
  • Volume Discount
Three-lobe knob with solid section.
Glass-fibre reinforced polyamide based technopolymer.
The three-lobe shape with large recesses is particularly ergonomic also for smaller knobs, ensuring an effective grip even with work gloves.
The design without rear cavities, generally adopted for reducing thickness, prevents unhealthy residues from depositing, ensuring easy cleaning.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
167151
167171
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
Material D
(φ)
L
(mm)
D1 d1 Diameter h High performing lines l2 Type of assembly Sub execution Material 2 External diameter Description Weight

1.41 €

1 Available Same day

Stock

M510[Polyamide] Technopolymer2520-1225--10Threaded screwVTT-p--VTT.25-p-M5x10-

1.54 €

1 Available Same day

Stock

M510[Polyamide] Technopolymer2520-1225--10Threaded screwVTT-p--VTT.25-p-M6x10-

Loading...

  1. 1

Tech Support