Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
167151 |
167171 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | D1 | d1 | Diameter | h | High performing lines | l2 | Type of assembly | Sub execution | Material 2 | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.41 € | 1 | Available |
Same day
Stock | M5 | 10 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | - | 10 | Threaded screw | VTT-p | - | - | VTT.25-p-M5x10 | - | |
1.54 € | 1 | Available |
Same day
Stock | M5 | 10 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | - | 10 | Threaded screw | VTT-p | - | - | VTT.25-p-M6x10 | - |
Loading...
Configure
Stock
Basic Attributes
Material
D1
h
High performing lines
Material 2
External diameter
Type
d
l(mm)
D(φ)
L(mm)
d1
Diameter
l2
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes