Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
167161
Part Number
|
---|
167161 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | D1 | d1 | Diameter | h | High performing lines | l2 | Type of assembly | Sub execution | Material 2 | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.38 € | 1 | Available |
Same day
Stock | M5 | 10 | Stainless steel | 25 | 20 | - | 12 | 25 | - | Inox | 10 | Threaded screw | VTT-SST-p | - | - | VTT.25-SST-p-M5x10 | - |
Loading...
This page is VTT - Knobs with solid section -Technopolymer easy cleaning, part number 167161.
You can find the detail information about specifications and dimensions on part number 167161.
Configure
Stock
Basic Attributes
D1
h
Material 2
External diameter
Type
d
l(mm)
Material
D(φ)
L(mm)
d1
Diameter
High performing lines
l2
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
167116 |
167131 |
167132 |
167162 |
167171 |
167172 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | Material | D (φ) | L (mm) | D1 | d1 | Diameter | h | High performing lines | l2 | Type of assembly | Sub execution | Material 2 | External diameter | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.93 € | 1 | Available |
Same day
Stock | M5 | - | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | 10 | Inox | 10 | Blind hole | VTT-SST | - | - | VTT.25-SST-M5 | - | |
1.50 € | 1 | Available |
Same day
Stock | M4 | 6 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | - | 10 | Threaded screw | VTT-p | - | - | VTT.25-p-M4x6 | - | |
1.50 € | 1 | Available |
Same day
Stock | M4 | 10 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | - | 10 | Threaded screw | VTT-p | - | - | VTT.25-p-M4x10 | - | |
2.42 € | 1 | Available |
Same day
Stock | M5 | 16 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | Inox | 10 | Threaded screw | VTT-SST-p | - | - | VTT.25-SST-p-M5x16 | - | |
1.54 € | 1 | Available |
Same day
Stock | M5 | 10 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | - | 10 | Threaded screw | VTT-p | - | - | VTT.25-p-M6x10 | - | |
1.54 € | 1 | Available |
Same day
Stock | M6 | 16 | [Polyamide] Technopolymer | 25 | 20 | - | 12 | 25 | - | - | 10 | Threaded screw | VTT-p | - | - | VTT.25-p-M6x16 | - |