VTT-CLEAN - Knobs with solid section -Technopolymer easy cleaning

VTT-CLEAN - Knobs with solid section -Technopolymer easy cleaning
  • Volume Discount
Three-lobe knob with solid section, easy cleaning.
Glass-fibre reinforced polyamide based technopolymer, white colour.
The three-lobe shape with large recesses is particularly ergonomic also for smaller knobs, ensuring an effective grip even with work gloves.
The design without rear cavities, generally adopted for reducing thickness, prevents unhealthy residues from depositing, ensuring easy cleaning.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
151752
151754
151755
151762
151764
151765
151766
151772
151774
151776
151777
151782
151783
151785
151786
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
Material D
(φ)
L
(mm)
D1 d1 Diameter h High performing lines l2 Type of assembly Description Weight

3.41 €

10 Available 4 Days M5-[Polyamide] Technopolymer2520-122510Inox10Blind holeVTT.25-SST-M5 CLEAN-

2.51 €

10 Available 4 Days M510-252012----10-VTT.25-SST-p-M5x10 CLEAN8

2.64 €

10 Available 4 Days M516-252012----10-VTT.25-SST-p-M5x16 CLEAN9

5.28 €

10 Available 4 Days M6-Stainless steel3223-143210Inox11.5Blind holeVTT.32-SST-M6 CLEAN-

3.17 €

10 Available 4 Days M616-322314----11.5-VTT.32-SST-p-M6x16 CLEAN15

2.88 €

10 Available 4 Days M620-322314----11.5-VTT.32-SST-p-M6x20 CLEAN16

3.06 €

10 Available 4 Days M630-322314----11.5-VTT.32-SST-p-M6x30 CLEAN19

5.92 €

10 Available 4 Days M8-Stainless steel4027-164013Clean13.5Blind holeVTT.40-SST-M8 CLEAN-

4.49 €

10 Available 4 Days M820-402716----13.5-VTT.40-SST-p-M8x20 CLEAN28

4.84 €

10 Available 4 Days M830-402716----13.5-VTT.40-SST-p-M8x30 CLEAN32

5.37 €

10 Available 4 Days M840-402716----13.5-VTT.40-SST-p-M8x40 CLEAN36

7.72 €

10 Available 4 Days M10-[Polyamide] Technopolymer5030-195017Clean15Blind holeVTT.50-SST-M10 CLEAN-

6.82 €

10 Available 4 Days M1020-503019----15-VTT.50-SST-p-M10x20CLEAN47

7.26 €

10 Available 4 Days M1030-503019----15-VTT.50-SST-p-M10x30CLEAN57

8.16 €

10 Available 4 Days M1040-503019----15-VTT.50-SST-p-M10x40CLEAN67

Loading...

  1. 1

Tech Support