Air Combination, Air Filter + Mist Separator + Regulator, AC20C-A to AC40C-A (Part Numbers - CAD Download)

Air Combination, Air Filter + Mist Separator + Regulator, AC20C-A to AC40C-A
SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle.
· Weight reduction: reduced by up to 90 g
· Without corrosion. The use of a resin body ensures there is no rusting.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC40C-F06G-R-A

Part Number
AC40C-F06G-R-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Diameter Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit T shape spacer

148.69 €

1 26 Days G3/4[Resin] Polycarbonate CaseAvailableRelief type[Reverse Flow (Right to Left)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)40NoneNone0.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNone

Loading...

  1. 1

Basic information

Regulator Unit Combination Air Filter + Mist Separator + Regulator Filter, Filtration Level 5μm Mist SeparatorFiltration Range 0.3μm
Compressed Air Quality General Dry Air Max. Working Pressure(MPa) 1

This page is Air Combination, Air Filter + Mist Separator + Regulator, AC20C-A to AC40C-A, part number AC40C-F06G-R-A.
You can find the detail information about specifications and dimensions on part number AC40C-F06G-R-A.

Variation of this product

Part Number
AC20C-02-A
AC20C-02-C-A
AC20C-02-V1-A
AC40C-F06G-V1-A
AC40C-N03DG-A
AC40C-N03DG-Z-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection Diameter Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit T shape spacer

122.32 €

1 6 Days Rc1/4[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)20NoneNone0.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNone

80.47 €

1 26 Days Rc1/4[Resin] Polycarbonate CaseAvailableRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)20NoneNone0.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNone

104.27 €

1 26 Days Rc1/4[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)20NoneMounting position: V + AF + AFM + AR0.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNone

206.03 €

1 26 Days G3/4[Resin] Polycarbonate CaseAvailableRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)40NoneMounting position: V + AF + AFM + AR0.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNone

184.19 €

1 26 Days NPT3/8[Resin] Polycarbonate CaseAvailableRelief type[Standard Flow (Left to Right)] Flow Direction[Auto / Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)40NoneNone0.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNone

184.19 €

1 26 Days NPT3/8[Resin] Polycarbonate CaseAvailableRelief type[Standard Flow (Left to Right)] Flow Direction[Auto / Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)40NoneNone0.05 to 0.7 MPaWith drain cockName plate, bowl caution plate and pressure gauge units: psi, °FNone

Tech Support