Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AC40C-F06-A
Part Number
|
---|
AC40C-F06-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Diameter | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Pressure Unit | T shape spacer | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
138.39 € | 1 | 26 Days | G3/4 | [Resin] Polycarbonate Case | Available | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | No (No Pressure Port Plug) | 40 | None | None | 0.05 to 0.7 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None |
Loading...
Regulator Unit Combination | Air Filter + Mist Separator + Regulator | Filter, Filtration Level | 5μm | Mist SeparatorFiltration Range | 0.3μm |
---|---|---|---|---|---|
Compressed Air Quality | General Dry Air | Max. Working Pressure(MPa) | 1 |
This page is Air Combination, Air Filter + Mist Separator + Regulator, AC20C-A to AC40C-A, part number AC40C-F06-A.
You can find the detail information about specifications and dimensions on part number AC40C-F06-A.
Configure
Basic Attributes
Case Material
Flow Direction
Drain Cock
Type
Connection Diameter
Case Guard
Exhaust Structure
Pressure Gauge
Size of Body
Pressure Switch
Residual Pressure Relief 3-Port Connection Valve
Set Pressure
Drain Outlet
Pressure Unit
T shape spacer
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AC20C-02-A |
AC20C-02-C-A |
AC20C-02-V1-A |
AC40C-F06G-A |
AC40C-F06G-R-A |
AC40C-F06G-V1-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection Diameter | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Pressure Unit | T shape spacer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
122.32 € | 1 | 6 Days | Rc1/4 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | No (No Pressure Port Plug) | 20 | None | None | 0.05 to 0.7 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | ||
80.47 € | 1 | 26 Days | Rc1/4 | [Resin] Polycarbonate Case | Available | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | No (No Pressure Port Plug) | 20 | None | None | 0.05 to 0.7 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | ||
104.27 € | 1 | 26 Days | Rc1/4 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | No (No Pressure Port Plug) | 20 | None | Mounting position: V + AF + AFM + AR | 0.05 to 0.7 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | ||
148.69 € | 1 | 26 Days | G3/4 | [Resin] Polycarbonate Case | Available | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 40 | None | None | 0.05 to 0.7 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | ||
148.69 € | 1 | 26 Days | G3/4 | [Resin] Polycarbonate Case | Available | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 40 | None | None | 0.05 to 0.7 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | ||
206.03 € | 1 | 26 Days | G3/4 | [Resin] Polycarbonate Case | Available | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 40 | None | Mounting position: V + AF + AFM + AR | 0.05 to 0.7 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None |