Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AW20-N01G-C-A
Part Number
|
---|
AW20-N01G-C-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Diameter | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Set Pressure | Drain Outlet | Pressure Unit | Made to order specifications | Accessories | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.89 € | 1 | 26 Days | NPT1/8 | [Resin] Polycarbonate Case | Available | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 20 | 0.05 to 0.7 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | None |
Loading...
Regulator Unit Combination | Filter Regulator | Filter, Filtration Level | 5μm | Compressed Air Quality | General Dry Air |
---|---|---|---|---|---|
Max. Working Pressure(MPa) | 1 |
This page is AW10-40-A, AW Filter / Regulator Combination, part number AW20-N01G-C-A.
You can find the detail information about specifications and dimensions on part number AW20-N01G-C-A.
Configure
Basic Attributes
Case Material
Flow Direction
Drain Cock
Pressure Gauge
Type
Connection Diameter
Case Guard
Exhaust Structure
Size of Body
Set Pressure
Drain Outlet
Pressure Unit
Made to order specifications
Accessories
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AW10-M5-2-A |
AW10-M5-2R-A |
AW10-M5-6-A |
AW20-N01G-CZ-A |
AW20-N01G-Z-A |
AW20-N01GH-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection Diameter | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Set Pressure | Drain Outlet | Pressure Unit | Made to order specifications | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.10 € | 1 | 26 Days | M5 | - | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | No (No Pressure Port Plug) | 10 | 0.05 to 0.7 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | None | ||
26.10 € | 1 | 26 Days | M5 | - | NA | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Manual] Manual | No (No Pressure Port Plug) | 10 | 0.05 to 0.7 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | None | ||
24.90 € | 1 | 26 Days | M5 | [Resin] Nylon Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | No (No Pressure Port Plug) | 10 | 0.05 to 0.7 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | None | ||
45.89 € | 1 | 26 Days | NPT1/8 | [Resin] Polycarbonate Case | Available | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 20 | 0.05 to 0.7 MPa | With drain cock | Name plate, bowl caution plate and pressure gauge units: psi, °F | None | None | ||
42.32 € | 1 | 26 Days | NPT1/8 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 20 | 0.05 to 0.7 MPa | With drain cock | Name plate, bowl caution plate and pressure gauge units: psi, °F | None | None | ||
42.32 € | 1 | 26 Days | NPT1/8 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 20 | 0.05 to 0.7 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | With set nut (for panel mount) |