AW10-40-A, AW Filter / Regulator Combination (Part Numbers - CAD Download)

AW10-40-A, AW Filter / Regulator Combination

Click on this image to zoom in.

Click on this image to zoom in.

SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle
· Without corrosion. The use of a resin body ensures there is no rusting.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AW30-03BG-2-A
AW30-03BG-6-A
AW30-03BG-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Diameter Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories

61.00 €

1 26 Days Rc3/8-AvailableRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)300.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneWith Bracket

58.10 €

1 26 Days Rc3/8[Resin] Nylon CaseAvailableRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)300.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneWith Bracket

56.90 €

1 26 Days Rc3/8[Resin] Polycarbonate CaseAvailableRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)300.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneWith Bracket

Loading...

  1. 1

Basic information

Regulator Unit Combination Filter Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Working Pressure(MPa) 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360